Resistors, Discrete - 0.5W or below - High-pulse load
Latest Press Release
-
- Vishay Intertechnology Announces Industry’s First Wraparound Thick Film Chip Resistor With Operating Temperature to +230°C and Storage Temperature to +245°C December 01, 2011
- Vishay Intertechnology Enhances PLT Series of Precision Low-TCR Thin Film Resistors With Improved Tolerance to ± 0.01 % in Three Case Sizes March 03, 2011
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 0.5 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 0.5 | 50 K | 500 M | |||
| Resistors, Fixed | Thin Film, Back-Contact Resistor | 25 | 0.1 | 0.250 | 0202 | 10 | 1 M | |
| Resistors, Fixed | High Pulse Load Carbon Film Leaded Resistors | -250 | 2 | 0.4 | 0207 | 10 | 1.5 M | |
| Resistors, Fixed | Thin Film 0402 Size Resistor on Alumina | 25 | 0.05 | 0.040 | 0402 | 10 | 24 K | |
| Resistors, Fixed | Thin Film 0303 Size Resistor on Alumina | 10 | 0.05 | 0.100 | 0303 | 25 | 38 K | |
| Resistors, Fixed | Thin Film 0505 Size Resistor on Alumina | 10 | 0.05 | 0.100 | 0505 | 30 | 125 K | |
| Resistors, Fixed | Thin Film 0510 Size Resistor on Alumina | 10 | 0.05 | 0.175 | 0510 | 50 | 400 K | |
| Resistors, Fixed | Thin Film 1010 Size Resistor on Alumina | 10 | 0.05 | 0.4 | 1010 | 50 | 1 M | |
| Resistors, Fixed | Thin Film 0304 Size Resistor on Alumina | 10 | 0.05 | 0.065 | 0304 | 20 | 59 K | |
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 1 % and ± 5 % Tolerance | 1 | 0.33 | 10 | 1 M | |||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 1 % Tolerance | 100 | 1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 10 | 0.125 | 0505 | 10 | 500 | |
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 10 | 0.125 | 0603 | 10 | 500 | |
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 10 | 0.03 | 0201 | 10 | 500 | |
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 10 | 0.05 | 0402 | 10 | 500 | |
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 2 | 0.125 | 0505 | 50 | 500 | |
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 2 | 0.125 | 0603 | 50 | 500 | |
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 1 | 0.05 | 0402 | 100 | 500 | |
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 1 | 0.125 | 0505 | 100 | 500 | |
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 2 | 0.05 | 0402 | 50 | 500 | |
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 2 | 0.03 | 0201 | 50 | 500 | |
| Resistors, Fixed | 50 GHz Thin Film Microwave Resistors | 100 | 1 | 0.125 | 0603 | 100 | 500 | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 0.125 | 0505 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 5 | 0.25 | 1005 | 0.1 | 50 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 5 | 0.25 | 1206 | 0.1 | 50 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 5 | 0.5 | 1505 | 0.1 | 75 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 5 | 0.5 | 1010 | 0.1 | 25 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 5 | 0.2 | 0805 | 0.1 | 25 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 5 | 0.05 | 0502 | 0.1 | 25 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 5 | 0.125 | 0603 | 0.1 | 25 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 5 | 0.2 | 0705 | 0.1 | 25 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 5 | 0.125 | 0505 | 0.1 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 2 | 0.25 | 1005 | 1 | 50 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 2 | 0.25 | 1206 | 1 | 50 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 2 | 0.5 | 1505 | 1 | 75 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 2 | 0.2 | 0805 | 1 | 25 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 2 | 0.5 | 1010 | 1 | 25 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 2 | 0.05 | 0502 | 1 | 25 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 2 | 0.125 | 0603 | 1 | 25 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 2 | 0.2 | 0705 | 1 | 25 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 200 | 2 | 0.125 | 0505 | 1 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.5 | 1505 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.25 | 1206 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.2 | 0805 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.5 | 1010 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.25 | 1005 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.125 | 0603 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.05 | 0502 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.2 | 0705 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.125 | 0505 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 0.5 | 1505 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 0.25 | 1206 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 0.2 | 0805 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 0.5 | 1010 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 0.25 | 1005 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 0.2 | 0705 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 0.05 | 0502 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 0.125 | 0603 | 5 | 10 M | |
| Resistors, Fixed | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | 100 | 1 | 0.5 | 2010 | 1 | 10 M | |
| Resistors, Fixed | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | 100 | 1 | 0.25 | 1206 | 1 | 10 M | |
| Resistors, Fixed | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | 100 | 1 | 0.2 | 0805 | 1 | 10 M | |
| Resistors, Fixed | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | 100 | 1 | 0.1 | 0603 | 1 | 10 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 100 | 1 | 0.1 | 2010 | 5 | 10 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 100 | 1 | 0.025 | 1206 | 5 | 10 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 100 | 1 | 0.02 | 0805 | 5 | 10 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 100 | 1 | 0.0125 | 0603 | 5 | 10 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 200 | 2 | 0.025 | 1206 | 1 | 100 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 200 | 2 | 0.1 | 2010 | 1 | 100 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 200 | 5 | 0.1 | 2010 | 0.1 | 100 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 200 | 2 | 0.0125 | 0603 | 1 | 100 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 200 | 2 | 0.02 | 0805 | 1 | 100 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 200 | 5 | 0.025 | 1206 | 0.1 | 100 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 200 | 5 | 0.0125 | 0603 | 0.1 | 100 M | |
| Resistors, Fixed | High Temperature (245 °C) Thick Film Chip Resistor | 200 | 5 | 0.02 | 0805 | 0.1 | 100 M | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 2 | 0.25 | 0204 | 10 | 100 K | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 2 | 0.4 | 0204 | 10 | 100 K | |
| Resistors, Fixed | Pulse Load Carbon Film MELF Resistors for High Frequency Applications | -250 | 2 | 0.25 | 0204 | 5.047 K | 300 | |
| Resistors, Fixed | Pulse Load Carbon Film MELF Resistors for High Frequency Applications | -250 | 2 | 0.40 | 0204 | 5.047 K | 300 | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 1 | 0.4 | 0207 | 2.2 | 1.5 M | |
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.125 | 10 | 301 K | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.25 | 10 | 1 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.5 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.25 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.5 | ||||||
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.25 | 4 | 10 K | ||
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.5 | 4 | 23 K | ||
| Resistors, Fixed | High Precision (0.01 %/10 ppm/°C) Conformal Coating Sil Resistor | 10 | 0.01 | 0.5 | 100 | 10 M | ||
| Resistors, Fixed | Thick Film, Resistor Array | 100 | 2 | 0.063 | 10 | 1 M | ||
| Resistors, Fixed | Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | 10 | 0 | 5.1 | 10 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 10 | 0 | 5.1 | 10 M | |||
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.50 | 2010 | 6 M | 35 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.45 | 1210 | 4 M | 10 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.30 | 1206 | 2 M | 8 G | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.50 | 2512 | 1 K | 75 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.45 | 2510 | 1 K | 60 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.40 | 2010 | 500 | 40 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.25 | 1206 | 150 | 15 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.30 | 1210 | 300 | 20 M | |
| Resistors, Fixed | Single Value Chip Resistor | 50 | 0.5 | 0.1 | 0202 | 10 K | 10 M | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | 30 | 5 | 0.5 | n/a | 0.1 | 1.77 K | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular High Value Chip Resistor | 0.1 | 0603 | 11 M | 470 M | |||
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular High Value Chip Resistor | 0.125 | 0805 | 11 M | 470 M | |||
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular High Value Chip Resistor | 0.25 | 1206 | 11 M | 470 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, High Value Chip Resistors | 0.1 | 0603 | 11 M | 470 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, High Value Chip Resistors | 0.125 | 0805 | 11 M | 470 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, High Value Chip Resistors | 0.25 | 1206 | 11 M | 470 M | |||
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 300 | 5 | 0.125 | 0805 | 0.1 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 300 | 5 | 0.25 | 1206 | 0.1 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 400 | 5 | 0.1 | 0603 | 0.1 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.33 | 1210 | 0.1 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.5 | 2010 | 0.1 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 600 | 5 | 0.063 | 0402 | 0.22 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.1 | 0603 | 0.47 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.125 | 0805 | 0.47 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.25 | 1206 | 0.47 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 400 | 5 | 0.063 | 0402 | 0.47 | 0.91 | |
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0 | 0 | 0 | ||||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0.063 | 0402 | 10 | 1 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0.1 | 0603 | 10 | 10 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0.125 | 0805 | 10 | 10 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0.25 | 1206 | 10 | 10 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0.5 | 2010 | 10 | 10 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0.33 | 1210 | 100 | 1 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0 | 100 | 1 M | ||||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0 | 100 | 10 M | ||||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0 | 1000 | 10 K | ||||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0 | 150 | 10 K | ||||
| Resistors, Fixed | Thick Film, Rectangular, Precision Resistors | 0 | 200 | 10 K | ||||
| Resistors, Fixed | Thick Film, Rectangular, Trimmable, Resistor Chips | 0.063 | 0402 | 10 | 10 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Trimmable, Resistor Chips | 0.1 | 0603 | 10 | 10 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Trimmable, Resistor Chips | 0.125 | 0805 | 10 | 10 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Trimmable, Resistor Chips | 0.25 | 1206 | 10 | 10 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Trimmable, Resistor Chips | 0.33 | 1210 | 10 | 4.7 M | |||
| Resistors, Fixed | Thick Film, Rectangular, Trimmable, Resistor Chips | 0.5 | 2010 | 10 | 4.7 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | 0.063 | 0402 | 10 | 10 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | 0.1 | 0603 | 10 | 10 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | 0.125 | 0805 | 10 | 10 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | 0.25 | 1206 | 10 | 10 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | 0.33 | 1210 | 10 | 4.7 M | |||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | 0.5 | 2010 | 10 | 4.7 M | |||
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.05 | M55342/11 | 20 | 100 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.5 | M55342/10 | 49.9 | 1 M | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.1 | M55342/12 | 10 | 261 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.25 | D55342/07 | 10 | 1.5 M | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | M55342/06 | 10 | 475 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.225 | M55342/05 | 10 | 3.16 M | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | M55342/04 | 10 | 1.69 M | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.05 | M55342/01 | 20 | 150 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.2 | M55342/03 | 10 | 649 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.125 | M55342/02 | 20 | 301 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.125 | M55342/02 | 20 | 301 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.2 | M55342/03 | 10 | 649 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.5 | M55342/10 | 49.9 | 1 M | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.25 | D55342/07 | 10 | 1.5 M | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | M55342/06 | 10 | 475 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | M55342/04 | 10 | 1.69 M | |
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.25 | 10 | 3.01 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.1 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.05 | 10 | 796 K | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.05 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.5 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.25 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.125 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.5 | 10 | 3.01 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.1 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.25 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.125 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.1 | 10 | 796 K | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | 100 | 1 | 0.125 | 4.7 | 301 K | ||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | 100 | 1 | 0.25 | 1 | 9.76 | ||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | 100 | 1 | 0.5 | 4.3 | 3.01 M | ||
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.25 | 1005 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.33 | 1206 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.05 | 0402 | 16 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.2 | 0805 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.125 | 0505 | 20 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.125 | 0603 | 10 | 1 K | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 0.25 | Through Hole | 100 | 1 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 0.5 | Through Hole | 10 K | 500 M | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 0.25 | Through Hole | 10 K | 100 M | |
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 10 | 0.5 | 1 K | 500 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 0.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 0.5 | 1 K | 250 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 10 | 0.25 | 1 K | 200 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 0.25 | 200 | 100 M | ||
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 0.125 | 0603 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 0.5 | 1505 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 0.5 | 1505 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 0.5 | 1505 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 0.33 | 1206 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 0.5 | 1505 | 2.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 0.33 | 1206 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 0.33 | 1206 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 0.2 | 0805 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 0.2 | 0805 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 0.2 | 0805 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 0.33 | 1206 | 2.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 0.125 | 0603 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 0.2 | 0805 | 2.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 0.125 | 0603 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 0.125 | 0603 | 2.5 | 9.99 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.33 | 1206 | 0.10 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.5 | 1505 | 0.25 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.25 | 1005 | 0.15 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.2 | 0805 | 0.10 | 6.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.2 | 0705 | 0.10 | 6.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.125 | 0505 | 50 m | 5.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.125 | 0603 | 0.10 | 5.0 | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.2 | 0805 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.35 | 1505 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.33 | 1206 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.5 | 1010 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.15 | 0603 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.2 | 0705 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.1 | 0402 | 10 | 10 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.125 | 0505 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.125 | 0504 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.1 | 0502 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 0.25 | 1005 | 10 | 25 M | |
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0.1 | 0805 | 10 | 100 K | |||
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0.125 | 0805 | 10 | 100 K | |||
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0 | 10 | 100 K | ||||
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0.063 | 0402 | 10 | 20 K | |||
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0 | 10 | 20 K | ||||
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0.125 | 1206 | 10 | 220 K | |||
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0.25 | 1206 | 10 | 220 K | |||
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0 | 10 | 220 K | ||||
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0.063 | 0603 | 10 | 56 K | |||
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0.1 | 0603 | 10 | 56 K | |||
| Resistors, Fixed | Thin Film, Rectangular, Resistor Chips | 0 | 10 | 56 K | ||||
| Resistors, Fixed | High Frequency Thin Film Leaded Resistors | 1 | 0 | 1.5 | 470 | |||
| Resistors, Fixed | Thin Film Microwave Resistor | 100 | 5 | 0.025 | 0201 | 20 | 100 | |
| Resistors, Fixed | Thin Film Microwave Resistor | 25 | 1 | 0.125 | 0402 | 2 | 20 K | |
| Resistors, Fixed | Thin Film Microwave Resistor | 25 | 1 | 0.200 | n/a | 2 | 100 K | |
| Resistors, Fixed | Thin Film Microwave Resistor | 100 | 1 | 0.050 | n/a | 20 | 100 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 1 | 0.25 | 0204 | 1.5 | 475 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 1 | 0.4 | 0204 | 1.5 | 475 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 2 | 0.2 | 0102 | 6.8 | 470 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 2 | 0.3 | 0102 | 6.8 | 470 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 2 | 0.4 | 0207 | 6.8 | 470 | |
| Resistors, Fixed | High Precision Thin Film Leaded Resistors | 0.05 | 0 | 10 | 1 M | |||
| Resistors, Fixed | Professional Thin Film Leaded Resistors | 50 | 1 | 0.4 | 4.99 | 1 M | ||
| Resistors, Fixed | Thin Film, Top-Contact Miniature Resistor | 25 | 0.1 | 0.125 | 0101 | 2.5 | 400 K | |
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.1 | 0.5 | 10 | 332 K | ||
| Resistors, Fixed | Fusible, Non-Flammable Metal Film Leaded Resistors | 100 | 5 | 0.5 | 0.22 | 15 K | ||
| Resistors, Fixed | Fusible, Non-Flammable Metal Film Leaded Resistors | 100 | 5 | 0.33 | 0.22 | 15 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 100 | 2 | 0.5 | 2.7 | 4.7 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 100 | 2 | 0.5 | 10 | 33 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 15 | 0.1 | 0.5 | 100 | 499 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 15 | 0.5 | 0.5 | 10 | 499 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 25 | 0.1 | 0.5 | 100 | 1 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 50 | 0.5 | 0.5 | 10 | 4.7 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 50 | 1 | 0.5 | 2.67 | 4.7 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 50 | 0.5 | 0.5 | 10 | 33.2 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 25 | 0.1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 25 | 0.5 | 0.25 | 10 | 511 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 50 | 0.5 | 0.25 | 10 | 15 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 100 | 2 | 0.25 | 1 | 15 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 15 | 0.1 | 0.25 | 49.9 | 499 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 15 | 0.5 | 0.25 | 10 | 499 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 25 | 0.1 | 0.25 | 100 | 511 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 15 | 0.1 | 0.125 | 100 | 200 K | ||
| Resistors, Fixed | Wirewound Resistors, Noise Suppressor | 0 | ||||||
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 50 | 0.1 | 0.04 | 0302 | 10 | 750 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 25 | 0.05 | 0.04 | 0302 | 10 | 75 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 50 | 0.1 | 0.35 | 1505 | 10 | 15 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 25 | 0.05 | 0.35 | 1505 | 10 | 1.5 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.01 | 0.35 | 1505 | 100 | 1 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.05 | 0.35 | 1505 | 10 | 1 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.05 | 0.35 | 1505 | 10 | 720 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 50 | 0.1 | 0.33 | 1206 | 10 | 35 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 25 | 0.05 | 0.33 | 1206 | 10 | 3.5 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.01 | 0.35 | 1505 | 100 | 720 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.05 | 0.33 | 1206 | 10 | 1.3 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.01 | 0.33 | 1206 | 100 | 2 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.05 | 0.33 | 1206 | 10 | 2 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 25 | 0.05 | 0.25 | 1005 | 10 | 810 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 50 | 0.1 | 0.25 | 1005 | 10 | 8.1 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.01 | 0.33 | 1206 | 100 | 1.3 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.05 | 0.25 | 1005 | 10 | 550 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.01 | 0.25 | 1005 | 100 | 550 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.05 | 0.25 | 1005 | 10 | 400 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 50 | 0.1 | 0.2 | 0805 | 10 | 10 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.01 | 0.25 | 1005 | 100 | 400 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 25 | 0.05 | 0.2 | 0805 | 10 | 750 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.05 | 0.2 | 0805 | 10 | 511 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.01 | 0.2 | 0805 | 100 | 511 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.05 | 0.2 | 0805 | 10 | 360 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.01 | 0.2 | 0805 | 100 | 360 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 50 | 0.1 | 0.125 | 0603 | 10 | 3.2 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 25 | 0.05 | 0.125 | 0603 | 10 | 500 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.05 | 0.125 | 0603 | 10 | 160 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.01 | 0.125 | 0603 | 100 | 332 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.05 | 0.125 | 0603 | 10 | 332 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.01 | 0.125 | 0603 | 100 | 160 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 50 | 0.1 | 0.125 | 0505 | 10 | 4 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 25 | 0.05 | 0.125 | 0505 | 10 | 400 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.01 | 0.125 | 0505 | 100 | 260 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.05 | 0.125 | 0505 | 10 | 260 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.01 | 0.125 | 0505 | 100 | 187 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.05 | 0.125 | 0505 | 10 | 187 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 50 | 0.1 | 0.063 | 0402 | 10 | 1.5 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 25 | 0.05 | 0.063 | 0402 | 10 | 150 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.01 | 0.063 | 0402 | 100 | 100 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.05 | 0.063 | 0402 | 10 | 100 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.05 | 0.063 | 0402 | 10 | 67 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.01 | 0.063 | 0402 | 100 | 67 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.05 | 0.04 | 0302 | 10 | 35 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 2 | 0.04 | 0302 | 19 | 35 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.01 | 0.04 | 0302 | 100 | 50 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.05 | 0.04 | 0302 | 10 | 50 K | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.01 | 0.04 | 0302 | 100 | 35 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.4 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.4 | 1206 | 10 | 1.5 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.5 | 1010 | 50 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.25 | 1005 | 10 | 649 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.25 | 0805 | 10 | 475 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.25 | 0705 | 10 | 475 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.15 | 0603 | 10 | 261 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.15 | 0505 | 20 | 301 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.05 | 0402 | 25 | 100 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.1 | 0502 | 20 | 150 K | |
| Resistors, Fixed | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | 25 | 0.1 | 0.4 | 1206 | 10 | 1 M | |
| Resistors, Fixed | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | 25 | 0.1 | 0.15 | 0603 | 10 | 80 K | |
| Resistors, Fixed | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | 25 | 0.1 | 0.2 | 0805 | 10 | 301 K | |
| Resistors, Fixed | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | 25 | 0.1 | 0.4 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | 25 | 0.1 | 0.05 | 0402 | 20 | 35 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | 10 | 0.05 | 0.5 | 2010 | 100 | 3.01 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | 10 | 0.05 | 0.25 | 1206 | 100 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | 10 | 0.05 | 0.05 | 0402 | 100 | 150 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | 10 | 0.05 | 0.1 | 0603 | 100 | 261 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | 10 | 0.05 | 0.125 | 0805 | 100 | 301 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 25 | 0.1 | 0.5 | 2010 | 10 | 3 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.5 | 2010 | 50 | 3 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 10 | 0.1 | 0.5 | 2010 | 20 | 3 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.5 | 2010 | 250 | 3 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.02 | 0.5 | 2010 | 100 | 3 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.25 | 1206 | 50 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 10 | 0.1 | 0.25 | 1206 | 20 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 25 | 0.1 | 0.25 | 1206 | 10 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.02 | 0.125 | 0805 | 100 | 250 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.05 | 0.125 | 0805 | 50 | 250 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.125 | 0805 | 250 | 250 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 10 | 0.1 | 0.125 | 0805 | 20 | 250 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 25 | 0.1 | 0.125 | 0805 | 10 | 250 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.25 | 1206 | 250 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.02 | 0.25 | 1206 | 100 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 25 | 0.1 | 0.1 | 0603 | 10 | 200 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.02 | 0.1 | 0603 | 100 | 200 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.05 | 0.1 | 0603 | 50 | 200 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.1 | 0603 | 250 | 200 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 10 | 0.1 | 0.1 | 0603 | 20 | 200 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 25 | 0.1 | 0.05 | 0402 | 10 | 150 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.02 | 0.05 | 0402 | 100 | 150 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.05 | 0.05 | 0402 | 50 | 150 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.05 | 0402 | 250 | 150 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 10 | 0.1 | 0.05 | 0402 | 20 | 150 K | |
| Resistors, Fixed | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | 30 | 0.05 | 0.1 | 2010 | 10 | 7.5 M | |
| Resistors, Fixed | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | 15 | 0.05 | 0.0063 | 0402 | 10 | 100 K | |
| Resistors, Fixed | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | 15 | 0.05 | 0.033 | 1206 | 10 | 2 M | |
| Resistors, Fixed | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | 30 | 0.05 | 0.033 | 1206 | 10 | 3.5 M | |
| Resistors, Fixed | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | 15 | 0.05 | 0.1 | 2010 | 10 | 5 M | |
| Resistors, Fixed | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | 30 | 0.05 | 0.02 | 0805 | 10 | 750 K | |
| Resistors, Fixed | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | 15 | 0.05 | 0.02 | 0805 | 10 | 511 K | |
| Resistors, Fixed | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | 30 | 0.05 | 0.0125 | 0603 | 10 | 500 K | |
| Resistors, Fixed | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | 30 | 0.05 | 0.0063 | 0402 | 10 | 150 K | |
| Resistors, Fixed | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | 15 | 0.05 | 0.0125 | 0603 | 10 | 332 K | |
| Resistors, Fixed | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | 5 | 0.01 | 0.15 | 0603 | 100 | 130 K | |
| Resistors, Fixed | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | 5 | 0.01 | 0.25 | 0805 | 100 | 260 K | |
| Resistors, Fixed | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | 5 | 0.01 | 0.4 | 1206 | 100 | 775 K | |
| Resistors, Fixed | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 5 | 0.1 | 0.125 | 0204 | 100 | 100 K | |
| Resistors, Fixed | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 10 | 0.1 | 0.125 | 0204 | 100 | 221 K | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 0.15 | 0603 | 10 | 100 K | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 0.4 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 0.5 | 1010 | 50 | 600 K | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 0.4 | 1206 | 10 | 1 M | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 0.25 | 1005 | 10 | 301 K | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 0.2 | 0805 | 10 | 301 K | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 0.2 | 0705 | 10 | 301 K | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 0.15 | 0505 | 20 | 130 K | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 0.05 | 0402 | 20 | 35 K | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 0.1 | 0502 | 20 | 65 K | |
| Resistors, Fixed | Power Metal Film Leaded Resistors | 0 | ||||||
| Resistors, Fixed | HID Lamp Metal Film Leaded Resistors | 0 | ||||||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability, Surface Mount | See datasheet | 0.01 | 0.125 | 2012 | 15 | 100 K | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability, Surface Mount | See datasheet | 0.01 | 0.25 | 4527 | 15 | 500 K | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.05 | 0.25 | 15 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.01 | 0.125 | 15 | 500 K | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.02 | 0.05 | 15 | 100 K | ||
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.4 | 1206 | 10 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.4 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.5 | 1010 | 50 | 600 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.25 | 1005 | 10 | 360 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.2 | 0705 | 10 | 301 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.2 | 0805 | 10 | 301 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.05 | 0402 | 20 | 51.1 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.1 | 0502 | 20 | 65 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | 0505 | 20 | 130 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | 0603 | 10 | 120 K | |
| Resistors, Fixed | Thin Film Power Resistors | 25 | 0.1 | 0.5 | 0503 | 0.3 | 1 M | |
| Resistors, Fixed | High Temperature (230 °C) 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.015 | 0805 | Zero ohm jumper | 20 m | |||
| Resistors, Fixed | High Temperature (230 °C) 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.025 | 1206 | Zero ohm jumper | 25 m | |||
| Resistors, Fixed | High Temperature (230 °C) 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.08 | 2010 | Zero ohm jumper | 25 m | |||
| Resistors, Fixed | High Temperature (230 °C) 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.1 | 2512 | Zero ohm jumper | 25 m | |||
| Resistors, Fixed | High Temperature (230 °C) 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.008 | 0603 | Zero ohm jumper | 20 m | |||
| Resistors, Fixed | High Temperature (230 °C) 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.004 | 0402 | Zero ohm jumper | 20 m | |||
| Resistors, Fixed | High Temperature (230 °C) 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.002 | 0201 | Zero ohm jumper | 20 m | |||
| Resistors, Fixed | 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.25 | 1206 | Zero ohm jumper | 25 m | |||
| Resistors, Fixed | 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.08 | 0603 | Zero ohm jumper | 20 m | |||
| Resistors, Fixed | 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.15 | 0805 | Zero ohm jumper | 20 m | |||
| Resistors, Fixed | 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.02 | 0201 | Zero ohm jumper | 20 m | |||
| Resistors, Fixed | 0 Ohm SMD Thin Film Chip Resistor (Strap) | 0.04 | 0402 | Zero ohm jumper | 20 m | |||
| Resistors, Fixed | Thin Film, Top-Contact Resistor | 25 | 0.1 | 0.025 | 0202 | 1 | 1 M | |
| Resistors, Fixed | NiCr Thin Film, Top-Contact Resistor | 25 | 0.1 | 0.025 | 0202 | 1 | 510 K | |
| Resistors, Fixed | Thin Film, Top-Contact Megohm Resistor | 50 | 0.1 | 0.020 | 0505 | 500 K | 10 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.325 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.300 | 1206 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.450 | 1010 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.250 | 1005 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.200 | 0705 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.100 | 0505 | 10 | 500 K | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.100 | 0504 | 10 | 500 K | |
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 200 | 5 | 0.063 | 1 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 200 | 1 | 0.063 | 1 | 9.76 | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.063 | 10 | 1 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 1 | 0.063 | 10 | 5.6 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.063 | 100 | 1 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 200 | 5 | 0.1 | 1 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 200 | 1 | 0.1 | 1 | 9.76 | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.1 | 10 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.1 | 100 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 1 | 0.125 | 1 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.125 | 10 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.125 | 100 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 1 | 0.25 | 1 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.25 | 10 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.25 | 100 | 10 M | ||
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 200 | 1 | 0.063 | 0402 | 1 | 9.76 | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | 0.063 | 0402 | 10 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.063 | 0402 | 10 | 1 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.063 | 0402 | 100 | 1 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 200 | 5 | 0.063 | 0402 | 1 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.1 | 0603 | 100 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.1 | 0603 | 10 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | 0.1 | 0603 | 1 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.125 | 0805 | 100 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.125 | 0805 | 10 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | 0.125 | 0805 | 1 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.25 | 1206 | 100 | 1 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.25 | 1206 | 10 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | 0.25 | 1206 | 1 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.5 | 1210 | 100 | 1 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.5 | 1210 | 10 | 1 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | 0.5 | 1210 | 1 | 10 M | |
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 0.5 | 1 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.5 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.5 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.25 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 0.125 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.125 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.125 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Resistors Low Temperature Coefficient, High Precision | 5 | 0.1 | 0.25 | 100 | 750 K | ||
| Resistors, Fixed | Molded Metal Film Resistors Low Temperature Coefficient, High Precision | 5 | 0.1 | 0.125 | 100 | 750 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 5 | 0.5 | 1 | 330 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 0.5 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 0.25 | 1 | 330 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 5 | 0.25 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 0.5 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.5 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.5 | 1 | 2.21 M | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.125 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.25 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.5 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.25 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 0.25 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.5 | 1 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 0.5 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 0.5 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.125 | 10 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 0.125 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 0.063 | 10 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 0.063 | 49.9 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.5 | 0.063 | 49.9 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 0.063 | 100 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.125 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.063 | 1 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | 50 | 5 | 0.5 | 2 M | 50 M | ||
| Resistors, Fixed | Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | 50 | 1 | 0.125 | 300 K | 10 M | ||
| Resistors, Fixed | Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | 50 | 1 | 0.25 | 1 M | 20 M | ||
| Resistors, Fixed | High Voltage Thick Film Chip Resistors | 100 | 1 | 0.25 | Through Hole | 100 K | 10 M | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.5 | 1206 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.25 | 0805 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.2 | 0603 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.125 | 0402 | 33 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.5 | 2010 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.33 | 1210 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.25 | 1206 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.125 | 0805 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.1 | 0603 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 400 | 5 | 0.063 | 0402 | 0.22 | 0.91 | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.5 | 1010 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.35 | 1505 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.25 | 1206 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.2 | 1005 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.15 | 0705 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.125 | 0505 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.08 | 0504 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.05 | 0402 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.1 | 0603 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.04 | 0302 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.05 | 0201 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 0.05 | 0502 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.1 | 0603 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.08 | 0504 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.05 | 0502 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.05 | 0402 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.04 | 0302 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.05 | 0201 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.5 | 1010 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.35 | 1505 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.25 | 1206 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.2 | 1005 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.15 | 0705 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | 0.125 | 0505 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.2 | 1005 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.25 | 1206 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.35 | 1505 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.5 | 1010 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.15 | 0705 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.125 | 0505 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.1 | 0603 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.05 | 0502 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.05 | 0201 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.05 | 0402 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 0.04 | 0302 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.1 | 0603 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.05 | 0402 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.125 | 0505 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.2 | 1005 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.5 | 1010 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.25 | 1206 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.15 | 0705 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.15 | 1505 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.225 | 2208 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.05 | 0502 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 0.04 | 0302 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.035 | 0302 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.07 | 0603 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.04 | 0402 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.5 | 1010 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.25 | 1206 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.15 | 0705 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.225 | 2208 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.15 | 1505 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.2 | 1005 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.05 | 0502 | 0 | 0 | |||
| Resistors, Fixed | Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | 0.1 | 0505 | 0 | 0 | |||
| Resistors, Fixed | Wirebondable High Precision Single Value Chip Resistors | 10 | 0.01 | 0.05 | 0202 | 50 | 300 K | |
| Resistors, Fixed | Wirebondable High Precision Single Value Chip Resistors | 10 | 0.05 | 0.5 | 1505 | 1 K | 2 M | |
| Resistors, Fixed | Wirebondable High Precision Single Value Chip Resistors | 10 | 0.01 | 0.25 | 0505 | 1 K | 750 K | |
| Resistors, Fixed | Wirebondable High Precision Single Value Chip Resistors | 10 | 0.01 | 0.5 | 1505 | 1 K | 750 K | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 0.5 | n/a | 100 | 100 M | |
| Resistors, Fixed | Wirewound Resistors, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 0.4 | n/a | 0.1 | 3.4 K | |
| Resistors, Fixed | Precision Wirebondable Single Value Chip Resistor | 25 | 0.1 | 0.1 | 0202 | 10 | 500 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.33 | 1206 | 100 | 1 M | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.33 | 1206 | 500 | 1 M | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.125 | 0505 | 500 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.125 | 0505 | 100 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.125 | 0603 | 500 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.125 | 0603 | 100 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.2 | 0805 | 500 | 300 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.2 | 0805 | 100 | 300 K | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 5 | 0.5 | 0606 | 50 m | 0.2 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 1 | 0.5 | 0606 | 0.5 | 1 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 2 | 0.5 | 0606 | 0.2 | 0.5 | |
| Resistors, Fixed | NiCr Thin Film, Top-Contact Resistor | 25 | 0.1 | 0.400 | 0505 | 100 | 50 K | |
| Resistors, Fixed | Thin Film 0202 Size Resistor on Alumina | 50 | 1 | 0.062 | 0202 | 10 | 10 K | |
| Resistors, Fixed | Thin Film Top-Contact Resistor | 25 | 0.1 | 0.250 | 0202 | 1 | 1 M | |
| Resistors, Fixed | NiCr Thin Film, Top-Contact Resistor | 10 | 0.1 | 0.250 | 0202 | 20 | 510 K | |
| Resistors, Fixed | Thin Film Top-Contact Resistor with Part Mark | 25 | 0.1 | 0.250 | 0202 | 1 | 1 M | |
| Resistors, Fixed | Thin Film, Top-Contact Megohm Resistor | 50 | 0.1 | 0.020 | 0404 | 360 K | 30 M | |
| Resistors, Fixed | Thin Film Micro-MELF Resistors | 15 | 0.1 | 0.2 | 0102 | 100 | 100 K | |
| Resistors, Fixed | Thin Film Micro-MELF Resistors | 50 | 1 | 0.2 | 0102 | 10 | 2.21 M | |
| Resistors, Fixed | Thin Film Mini-MELF Resistors | 50 | 0.5 | 0.25 | 0204 | 0.82 | 10 M | |
| Resistors, Fixed | Thin Film Mini-MELF Resistors | 15 | 0.1 | 0.25 | 0204 | 10 | 221 K | |
| Resistors, Fixed | Thin Film Mini-MELF Resistors | 100 | 5 | 0.25 | 0204 | 0.22 | 10 M | |
| Resistors, Fixed | Thin Film Mini-MELF Resistors | 25 | 0.1 | 0.25 | 0204 | 10 | 1 M | |
| Resistors, Fixed | Single Value Chip Resistor | 50 | 0.5 | 0.1 | 0202 | 10 | 1 M | |
| Resistors, Fixed | Thin Film Tapped Microwave Resistor | 100 | 10 | 0.125 | n/a | 10 | 240 | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 0.5 | Through Hole | 500 | 100 G | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 0.25 | Through Hole | 300 | 10 G | |
| Resistors, Fixed | High Precision Thin Film Leaded Resistors | 0 | 22 | 221 K | ||||
| Resistors, Fixed | High Precision Thin Film Leaded Resistors | 0 | 10 | 1 M | ||||
| Resistors, Fixed | High Precision Thin Film Leaded Resistors | 0.1 | 0 | 22 | 511 K | |||
| Resistors, Fixed | High Ohmic/High Voltage Metal Glaze Leaded Resistors | 200 | 1 | 0.25 | 100 K | 22 M | ||
| Resistors, Fixed | High Ohmic/High Voltage Metal Glaze Leaded Resistors | 200 | 1 | 0.5 | 100 K | 33 M | ||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 0.5 | 2012 | 0.1 | 4.99 | |
| Resistors, Fixed | Power Metal Strip® Resistors (Extended Range) Surface Mount | See datasheet | 0.1 | 0.25 | 0805 | 10 | 10 K | |
| Resistors, Fixed | Power Surface Mount, Molded Encapsulation, Wraparound Termination | 0.5 | 0.5 | 2012 | 5.0 | 1.43 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.5 | 2010 | 1 m | 0.5 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.25 | 1206 | 1 m | 0.2 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.1 | 0603 | 2 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.125 | 0805 | 5 m | 0.2 | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 0.5 | 2010 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 0.25 | 1506 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.5 | 1206 | 1 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.25 | 0805 | 5 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.20 | 0603 | 10 m | 0.1 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 0.4 | 0603 | 10 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 0.5 | 0805 | 10 m | 50 m | ||
| Resistors, Fixed | Axial Cemented, Fusible, Wirewound Resistors | 0 | 0 | 0 |