VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 0.5W or below>Military/ESA (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (12):
  Approval Documents (1)
  Cross Reference (1)
  Ordering Info (1)
  Reference Data (1)
  Tape Info (1)
  Tape and Reel Info (1)
  Technical Note (1)
  Promotional Material (5)
Press Releases
Resistors, fixed discrete: Power 0.5W or below - Military/ESA
TypeResistors, Fixed
BrandsVishay Dale, Vishay Sfernice, Vishay Thin Film

All 4 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 2510.025 20 301 K
0.1 100
10.05 10 475 K
649 K
100 20 301 K
0.1 100
25 475 K
649 K
10010.07 20 160 K
0.1 100
10.1 10 475 K
649 K
25 1 M
1000.1 100 475 K
649 K
25 1 M
10.125 10
0.1 100
10010.15 10
0.1 100
2510.2 10 1.75 M
0.1 100
10010.225 10
0.1 100
10.25 10 1 M
25 50
1000.1 100
2510.4 10 2 M
0.1 100
10.5 10 3 M
100 50 1 M
0.1 100
25 3 M
ERC (Military RNC/RNR)infoMetal FilmMetal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Type RNC, Characteristics J, H, K1000.05 10 796 K
0.10
2 M
0.125
3.01 M
0.25
0.50
ERL (Military RLR)infoMetal FilmMetal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR10010.125 4.7 1 M
0.25 1 10 M
0.50 4.3 3.01 M
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip Resistors100.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account