Resistors, fixed discrete: Power 0.5W or below - Power 0.25W or below
Brands Vishay, Vishay BCcomponents, Vishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film,
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
BCM Thin Film 15 x 15 Ta2 N Back-Contact on Silicon Resistors, Fixed 250 10 0.1 100 100 K
BCP Thin Film 22 x 22 Ta2 N Back-Contact on Silicon with Part Mark Resistors, Fixed 250 10 0.25 10 20
100 5 20 50
2 50 100
1 100 200
50 0.5 200 1000
25 0.1 1000 200 K
50 200 K 360 K
100 360 K 620 K
250 620 K 1 M
BCR Thin Film 20 x 20 Ta2 N Back-Contact on Silicon Resistors, Fixed 250 10 0.25 10 20
5 20 50
2 50 100
100 1 100 200
50 0.5 200 1000
25 0.1 1000 200 K
50 200 K 360 K
100 360 K 620 K
250 620 K 1 M
CC8 Thin Film 20 x 20 NiCr on Alumina Resistors, Fixed 25 0.5 0.035 20 20 K
CCF-07 Metal Film Industrial, Tape and Reel Packaging, Flame Retardant Epoxy Conformal Coating, Standard 4 Band Color Code Marking Resistors, Fixed 100 2 0.25 10 1 M
200 5 1.1 M 2 M
CH Thin Film Thin Film Microwave Resistors Resistors, Fixed 100 1 0.03 2016 10 500
0.05 0402
0.125 0505
0603
0.2 0705
0805
0.25 1005
CHP, HCHP Hybrid Thick Film High Stability Resistor Chips, Thick Film Technology Resistors, Fixed 0.05 0502 0.1 25 M
0.125 0505 10 M
0603 25 M
0.2 0705
0805
0.25 1005 50 M
1206
CMA 0204 Carbon Film High Pulse Load MELF Resistor Resistors, Fixed 2 0.25 0204 10 100 K
CMA 0204 HF Carbon Film, MELF Pulse Load MELF Resistors for High Frequency Applications Resistors, Fixed 2 0.25 0204 50 47
CMF Fusible Metal Film Special Purpose, Fusible, Flameproof (Meets EIA RS-325 Spec), Special Filming and Coating Processes, Tape and Reel Packaging Resistors, Fixed, Fusible 100 1 0.25 4 10 K
CS 22 Thin Film Single Value Chip Resistor 20 x 20, 10 K ohm to 10 meg Resistors, Fixed 50 0.5 0.025 10 K 10 M
0.05
0.1
CS 33 Thin Film Single Value Chip Resistor, 5 M ohm to 200 M ohms Resistors, Fixed 50 0.5 0.05 10 K 5 M
0.125
0.25
CTA Thin Film 30 x 30 NiCr Center-Tap on Alumina Resistors, Fixed 25 0.1 0.125 25 35 K
CTM Thin Film 40 x 40 Ta2 N Megohm Center-Tap on Silicon Resistors, Fixed 50 0.1 0.02 200 K 1 M
100 0.2 1 M 2 M
250 0.5 2 M 5 M
350 5 M 10 M
CTN Thin Film 30 x 30 NiCr Center-Tap on Silicon Resistors, Fixed 100 0.5 0.25 10 100
50 0.1 100 200
25 200 1 M
CTQ Thin Film 30 x 30 Ta2 N Center-Tap on Quartz Resistors, Fixed 100 0.5 0.06 10 25
50 25 100
25 0.1 100 360 K
50 360 K 620 K
100 620 K 1 M
CTR Thin Film 30 x 30 Ta2 N Center-Tap on Silicon Resistors, Fixed 100 0.5 0.25 10 25
50 25 100
25 0.1 100 360 K
50 360 K 620 K
100 620 K 1 M
CTR (Low Ohmic) Thin Film (Low Ohmic) 30 x 30 Ta2 N Low Ohm Center Tap on Silicon Resistors, Fixed 600 5 0.25 1 5.1
100 1 5.1 9.9
CTT Thin Film 30 x 30 Ta2 N Center-Tap on Alumina Resistors, Fixed 25 0.5 0.125 10 35 K
Cus Thin Film Custom Networks 30 x 30 Ta2 N Dual Resistor Divider on Silicon Resistors, Fixed 25 0.1 0.125 100 180 K
50 180 K 310 K
100 310 K 500 K
D../CRCW....-IF e3 Thick Film, Rectangular Chip Lead (Pb)-Free Thick Film, Rectangular, Pulse Proof Resistors, Fixed 200 0.125 0805 1 40 K
0.25 1206
D..TR/CRCW...TR Thick Film, Rectangular Chip User Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier Layer Resistors, Fixed 200 10 0.063 0402 0.47 10 M
100 10
200 0.1 0603 0.47
100 10
200 0.125 0805 0.47
100 10
200 0.25 1206 0.47
15 20 M
100 10 10 10 M
15 20 M
E/H Thin Film QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H Resistors, Fixed 25 1 0.025 20 301 K
0.1 100
1 0.05 10 475 K
649 K
100 20 301 K
0.1 100
25 475 K
649 K
1 0.07 20 160 K
0.1 100
100 1 0.1 10 475 K
649 K
25 1 M
100 0.1 100 475 K
649 K
25 1 M
1 0.125 10
0.1 100
100 1 0.15 10
0.1 100
25 1 0.2 10 1.75 M
0.1 100
100 1 0.225 10
0.1 100
1 0.25 10 1 M
25 50
0.1 100
FC Thin Film High Frequency (up to 20 GHz) Surface Mount Chip Resistors Resistors, Fixed 100 0.1 0.05 0402
0.125 0505
0603
0.2 0805
0.25 1005
HTS High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology Resistors, Fixed 0.5 0.25 2000000. 1000000000000.
10000000. 2000000000000.
HVPS Thin Film Single in line High Value Precision Discrete (50 K ohms to 10M ohms) Resistors, Fixed 5 0.01 0.125 50 K 5 M
0.25 100 K 10 M
L-NS Thin Film Wraparound Chip Resistors Low Value Resistors, Fixed 300 1 0.125 0505 0.03 10
0.2 0705
0805
0.25 1005
LCA... Carbon Film Standard Carbon Film Resistors, Securely bonded carbon film, Suitable for general purpose commercial electronics and pulse load applications Resistors, Fixed 2 0.25 0204 10 470 K
LCA....SI Carbon Film Fusible Type Carbon Film Resistors, Fusible resistor for constant voltage, Specially spiraled to provide the fusible function, Flame-proof protection Resistors, Fixed, Fusible 200 5 0.25 0.22 1000
LCA..NE Carbon Film Flameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirements Resistors, Fixed 2 0.25 0204 10 470 K
LCM0207SI Carbon Film, Cylindrical, MELF Fusible Resistor for Constant Voltage Designed for Overload Protection, Specially Spiraled to Provide the Fusible Function, Flame Retardant Coating, Applicable for Battery Chargers, TV Sets, Cordless Phones, PC/CPU Coolers Resistors, Fixed, Fusible 250 5 0.25 0207 0.22 1000
M Thick Film Wraparound Chip Resistor Thick Film Industrial Resistors, Fixed 100 1 0.1 0402 10 25
0502
0.125 0504
0505
0.15 0603
1002
0.2 0705/0805
0.25 1005
M25SI Thin Film, Rectangular Chip Thin Film, Rectangular, Fusible, Resistor Chips Resistors, Fixed, Fusible 100 5 0.25 1206 1 3900
MCT 0603 HF Thin Film High Frequency Flat Chip Resistors Resistors, Fixed 50 2 0.1 0603 6.8 470
50 50
0.125 6.8 470
50 50
MIB Thin Film 10 x 20 Ta2 N Microwave on Alumina Resistors, Fixed 100 5 0.025 20 100
MIC Thin Film 20 x 40 Ta2 N Microwave on Alumina Resistors, Fixed 200 1 0.125 2 10
100 10 20
25 20 10 K
100 10 K 15 K
200 15 K 20 K
MID Thin Film 50 x 50 Ta2 N Microwave on Alumina Resistors, Fixed 200 1 0.2 2 5.1
100 5.1 10
50 10 25
25 25 33 K
50 33 K 51 K
100 51 K 75 K
200 75 K 100 K
MIF Thin Film 16 x 20 Ta2 N Microwave on Alumina Resistors, Fixed 100 1 0.05 20 100
MMU 0102 HF, MMA 0204 HF, MMB 0207 HF Thin Film, MELF High Frequency MELF Resistors Resistors, Fixed 50 2 0.2 0102 6.8 470
1 0.25 0204 1.5 475
MMU 0102, MMA 0204, MMB 0207 - Precision Thin Film, MELF Precision MELF Resistors Resistors, Fixed 15 0.1 0.06 0102 22 332 K
0.07 0204 10 511 K
0.11 0207 15 1 M
0.2 0102 22 332 K
0.25 0204 10 511 K
MMU 0102, MMA 0204, MMB 0207 - Professional Thin Film, MELF Professional MELF Resistors Resistors, Fixed 25 0.5 0.2 0102 0.22 2.21 M
0.25 0204 10 M
MPH Thin Film Hermetic, 50 Mil Pitch, Leadless Chip Resistor Network Resistors, Fixed 0 1 0.25 1000000. 1000000.
NCT 0603, NCU 0805 Metal Film Low Ohmic Flat Chip Resistors Resistors, Fixed 100 5 0.1 0603 0.1 0.91
0.125
0805
0.2
P-NS Thin Film Wraparound Chip Resistors Thin Film Resistors, Fixed 10 0.02 0.05 0402 25 75 K
0.1 0502 20 130 K
0.15 0505 301 K
0603 10 175 K
0.2 0705 475 K
0805
0.25 0705
0805
1005 649 K
PHR Thin Film, Chip Very High Precision, Very High Stability, Thin Film Chip Resistors Resistors, Fixed 5 0.01 0.1 0603 50 200 K
0.125 0805 250 K
0.25 1206 1 M
PMM0204 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions Resistors, Fixed 5 0.1 0.125 0204 100 100 K
10 221 K
PTN Thin Film Wraparound Chip Resistors Thin Film Tantalum Nitride Resistors, Fixed 25 0.1 0.05 0402 20 35 K
0.1 0502 65 K
0.15 0505 130 K
0603 10 80 K
0.2 0705 300 K
0805
0.25 1005
QFM Thin Film 20 x 20 Ta2 N on Quartz Resistors, Fixed 250 1 0.025 1 10
100 0.5 10 30
50 0.1 30 100
25 100 200 K
50 200 K 430 K
100 430 K 620 K
250 620 K 1 M
QFN Thin Film 20 x 20 NiCr on Quartz Resistors, Fixed 250 1 0.025 1 10
100 0.5 10 30
50 0.1 30 100
25 100 200 K
50 200 K 360 K
100 360 K 510 K
QFX Thin Film 50 x 50 Ta2 N Megohm on Quartz Resistors, Fixed 50 0.1 0.02 500 K 1 M
100 1 M 2 M
250 0.5 2 M 4.2 M
350 4.2 M 10 M
RCA Thick Film Automotive Grade Thick Film, Rectangular Chip Resistors Resistors, Fixed 200 1 0.063 1 9.76
5 10 M
100 0.5 10 1 M
1 5.6 M
50 0.5 100 1 M
200 1 0.1 1 9.76
5 10 M
100 0.5 10
50 100
100 1 0.125 1
0.5 10
50 100
100 1 0.25 1
0.5 10
50 100
RCA.... e3 Thick Film Automotive Grade Lead (Pb)-free Thick Film, Rectangular Chip Resistors Resistors, Fixed 200 1 0.063 10000. 97600.
5 100000000000.
100 0.5 100000. 10000000000.
1 56000000000.
50 0.5 1000000. 10000000000.
200 1 0.1 10000. 97600.
5 100000000000.
100 0.5 100000.
50 1000000.
100 1 0.125 10000.
0.5 100000.
50 1000000.
100 1 0.25 10000.
0.5 100000.
50 1000000.
RCMA Metal Film, Molded Very High Stability Resistors Resistors, Fixed 25 0.5 0.125 1 1 M
15 0.1 10 332 K
0.5 1 M
25 0.25 1
15 0.1 10 332 K
0.5 1 M
RCME Metal Film, Molded High Frequency Performance Molded Metal film Resistors Resistors, Fixed 5 0.1 0.125 100 750 K
0.25
RCMM Metal Film, Molded Molded Metal Film Resistors Resistors, Fixed 50 2 0.25 1 330 K
5 332 K
RCMS Metal Film, Molded High Stability Resistors, Fixed 30 1 0.125 1 332 K
0.25
1 M
RCMT Metal Film, Molded High Stability, High Temperature Resistors, Fixed 15 0.5 0.063 1 511 K
0.2 10
25 0.1 49.9 100 K
0.5 511 K
50 0.1 100 100 K
15 0.5 0.125 1 332 K
0.1 10 100 K
25 332 K
15 0.5 0.25 1 1 M
0.1 10 332 K
50 0.5 1 M
RCMX 02, 05, 1 Metal Film Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors Resistors, Fixed 3 0.125 3000000000. 100000000000.
0.25 10000000000. 200000000000.
RCWP Thick Film, Chip Industrial, Custom Sizes Resistors, Fixed 300 2 0.07 0603 3 1 M
100 1 10
300 2 0.08 0540 3 4.7 M
100 1 10 499 K
300 2 0.1 0550 2 4.7 M
100 1 10 499 K
300 2 0.15 0575 2 10 M
100 1 10 1 M
300 2 0.2 5100 3 15 M
100 1 10 1 M
300 2 0.25 1206 3 15 M
100 1 10 1 M
RCWPM Thick Film, Chip Military/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations) Resistors, Fixed 10 0.055 5.6 470 K
1 10 464 K
2 470 K
10 0.07 0603 5.6 1 M
1 10
10 0.1 5100 5.6
1 10
10 5.6
1 10
10 0.15 5150 5.6 4.7 M
1 10 1 M
2 4.7 M
10 0.225 7225 5.6 15 M
1 10 2 M
2 15 M
10 0.25 1206 5.6 1 M
1 10
5.62 M
RMK 55N, 515N Thin Film Single Value Chip Resistor Ultra Precision 5 ppm/c Resistors, Fixed 5 0.01 0.125 1000 750 K
0.25
2 M
RMK22N Thin Film Single Value Chip Resistor 20 x 20, 50 ohm to 300K ohms Resistors, Fixed 5 0.1 0.05 50 300 K
RSK22N Thin Film Single Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms Resistors, Fixed 25 0.1 0.025 10 500 K
0.05
0.1
RT Thin Film RT High TC Resistors on Silicon Resistors, Fixed 1800 1 0.065 51 24 K
0.125 51 K
RV Thin Film CECC 40401-010 Qualified Thin Film Resistor Chip Resistors, Fixed 10 0.1 0.125 0505 100 260 K
0603
0.2 0805 300 K
SC7, SCB Thin Film 30 x 30, 50 x 50 NiCr User Trim on Silicon Resistors, Fixed 25 0.1 0.03 100 20 K
50 K
0.25 20 K
50 K
SFC Thin Film 20 x 20 Ta2 N on Alumina Resistors, Fixed 50 1 0.062 10 10 K
SFM Thin Film 20 x 20 Ta2 N on Silicon Resistors, Fixed 25 0.1 0.25 1 1 M
SFN Thin Film 20 x 20 NiCr on Silicon Resistors, Fixed 100 1 0.25 20 50
50 50 100
25 100 510 K
SFP Thin Film 22 x 22 Ta2 N on Silicon with Part Mark Resistors, Fixed 25 0.1 0.25 1 1 M
SFX Thin Film 40 x 40 Ta2 N Megohm on Silicon Resistors, Fixed 50 0.1 0.02 510 K 20 M
SMM0102 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 50 1 0.2 0102 10 2.21 M
15 0.1 100 100 K
SMM0204 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 5 0.25 0204 0.22 10 M
50 1 0.82
10 1000
15 0.5 221 K
25 1 M
15 0.25 22 221 K
25 511 K
15 0.1 43 221 K
25 511 K
SMR1D Bulk Metal Foil Precision Molded Surface Mount Resistor Resistors, Fixed 2 0.01 0.25 5 33 K
SMR1DZ (Z-Foil) Bulk Metal Foil Ultra High Precision Z-Foil Molded Surface Mount Resistor Resistors, Fixed 0.05 0.01 0.25 5 33 K
TA 22 Thin Film Single Value Chip Resistor 20 x 20, 10 ohm to 1 meg Resistors, Fixed 50 0.5 0.025 10 1 M
0.05
0.1
TCT 0603, TCU 0805, TCA 1206 Metal Film Trimmable Flat Chip Resistors Resistors, Fixed 50 10 0.1 0603 10 1 M
0.125
0805
0.2
100 20 0.25 1206
TMR Thin Film 20 x 60 Ta2 N Multi-Tap on Alumina Resistors, Fixed 100 10 0.125 10 240
UMA 0204 Thin Film, MELF Ultra Precision MELF Resistor Resistors, Fixed 5 0.02 0.07 0204 22 332 K
0.25
V15x10 Bulk Metal Foil Hybrid Chips (Gold Plated Pads) Resistors, Fixed 2 0.005 0.15 33 K 80 K
V15x5 0.1 5 33 K
V5x5 0.05 10 K
VFCP0805 (Z Foil) Bulk Metal Foil Ultra Precision Flip Chip Resistor Resistors, Fixed 0.05 0.01 0.1 0805 10 12 K
VFCP1206 (Z Foil) 0.25 1205 30 K
VMTA55 Bulk Metal Foil Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) Resistors, Fixed 4 0.01 0.2 5 30 K
VMTB60 0.25 60 K
VR25 High Ohmic/High Voltage Resistors Resistors, Fixed 0.25 1000000. 0.
VRM 6.35mm x 25.4mm Bulk Metal Foil Industrial Miniature Precision Resistor Resistors, Fixed 4 0.01 0.25 5 50 K
VSM0805 Bulk Metal Foil Precision Chip Resistor Resistors, Fixed 2 0.01 0.1 0805 10 12 K
VSM1206 0.15 1206 30 K
VSM1506 0.2 1506 40 K
VSMP0603 (Z-Foil) Bulk Metal Foil Ultra High Precision Wraparound Chip Resistor Resistors, Fixed 0.05 0.01 0.05 100 4000
VSMP0805 (Z Foil) Bulk Metal Foil Ultra High Precision Z-Foil Chip Resistor Resistors, Fixed 0.05 0.01 0.2 0805 10 12 K
VSMP1206 (Z Foil) 0.25 1206 30 K
VSR, VSRJ Bulk Metal Foil VSR Series - Industrial Precision Resistors Resistors, Fixed 4 0.01 0.2 100 K 150 K
0.25 1 100 K
VSR4 200 K 500 K
VTA56 Bulk Metal Foil Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) Resistors, Fixed 4 0.01 0.25 5 150 K
Z202 (Z-Foil) Bulk Metal Foil Ultra High Precision Molded Resistor - Miniature version of Z201 resistor Resistors, Fixed 0.05 0.01 0.25 5 30 K
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)