VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 0.5W or below>Surface mount (80 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (76):
  Application Note (6)
  Approval Documents (1)
  Markings (1)
  Non-English Datasheet (1)
  Non-English Related Material (3)
  Ordering Info (4)
  Reference Data (3)
  Tape and Reel Info (1)
  Technical Note (16)
  Promotional Material (40)
Press Releases
Resistors, fixed discrete: Power 0.5W or below - Surface mount
BrandsVishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film,

All 80 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
BCMinfoThin Film15 x 15 Ta2 N Back-Contact on Silicon Resistors, Fixed250100.1 100 100 K
BCPinfoThin Film22 x 22 Ta2 N Back-Contact on Silicon with Part Mark Resistors, Fixed250100.25 10 20
1005 20 50
2 50 100
1 100 200
500.5 200 1000
250.1 1000 200 K
50 200 K 360 K
100 360 K 620 K
250 620 K 1 M
BCRinfoThin Film20 x 20 Ta2 N Back-Contact on Silicon Resistors, Fixed250100.25 10 20
5 20 50
2 50 100
1001 100 200
500.5 200 1000
250.1 1000 200 K
50 200 K 360 K
100 360 K 620 K
250 620 K 1 M
CC8infoThin Film20 x 20 NiCr on Alumina Resistors, Fixed250.50.035 20 20 K
CCCinfoThin Film10 x 10 NiCr Center-Tap on Alumina Resistors, Fixed250.10.4 100 1 M
CHinfoThin FilmThin Film Microwave ResistorsResistors, Fixed10010.032016 10 500
0.050402
0.1250505
0603
0.20705
0805
0.251005
0.331206
CHP, HCHP HybridinfoThick FilmHigh Stability Resistor Chips, Thick Film TechnologyResistors, Fixed0.050502 0.1 25 M
0.1250505 10 M
0603 25 M
0.20705
0805
0.251005 50 M
1206
0.51010 25 M
1505 75 M
CMA 0204infoCarbon FilmHigh Pulse Load MELF ResistorResistors, Fixed20.250204 10 100 K
0.4
CMA 0204 HFinfoCarbon Film, MELFPulse Load MELF Resistors for High Frequency ApplicationsResistors, Fixed20.250204 50 47
0.4
CMB 0207infoCarbon Film, MELFHigh Pulse Load MELF ResistorResistors, Fixed-25020.40207 2.2 1.5 M
CS 22infoThin FilmSingle Value Chip Resistor 20 x 20, 10 K ohm to 10 meg Resistors, Fixed500.50.025 10 K 10 M
0.05
0.1
CS 33infoThin FilmSingle Value Chip Resistor, 5 M ohm to 200 M ohms Resistors, Fixed500.50.05 10 K 5 M
0.125
0.25
CTAinfoThin Film30 x 30 NiCr Center-Tap on Alumina Resistors, Fixed250.10.125 25 35 K
CTMinfoThin Film40 x 40 Ta2 N Megohm Center-Tap on Silicon Resistors, Fixed500.10.02 200 K 1 M
1000.2 1 M 2 M
2500.5 2 M 5 M
350 5 M 10 M
CTNinfoThin Film30 x 30 NiCr Center-Tap on Silicon Resistors, Fixed1000.50.25 10 100
500.1 100 200
25 200 1 M
CTQinfoThin Film30 x 30 Ta2 N Center-Tap on Quartz Resistors, Fixed1000.50.06 10 25
50 25 100
250.1 100 360 K
50 360 K 620 K
100 620 K 1 M
CTRinfoThin Film30 x 30 Ta2 N Center-Tap on Silicon Resistors, Fixed1000.50.25 10 25
50 25 100
250.1 100 360 K
50 360 K 620 K
100 620 K 1 M
CTR (Low Ohmic)infoThin Film(Low Ohmic) 30 x 30 Ta2 N Low Ohm Center Tap on Silicon Resistors, Fixed60050.25 1 5.1
1001 5.1 9.9
CTTinfoThin Film30 x 30 Ta2 N Center-Tap on Alumina Resistors, Fixed250.50.125 10 35 K
CusinfoThin FilmCustom Networks 30 x 30 Ta2 N Dual Resistor Divider on Silicon Resistors, Fixed250.10.125 100 180 K
50 180 K 310 K
100 310 K 500 K
D../CRCW....-IF e3infoThick Film, Rectangular ChipLead (Pb)-Free Thick Film, Rectangular, Pulse ProofResistors, Fixed2000.1250805 1 40 K
0.251206
D..TR/CRCW...TRinfoThick Film, Rectangular ChipUser Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier LayerResistors, Fixed200100.0630402 0.47 10 M
100 10
2000.10603 0.47
100 10
2000.1250805 0.47
100 10
2000.251206 0.47
15 20 M
10010 10 10 M
15 20 M
2000.331210 4.7 M
0.52010
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H Resistors, Fixed2510.025 20 301 K
0.1 100
10.05 10 475 K
649 K
100 20 301 K
0.1 100
25 475 K
649 K
10.07 20 160 K
0.1 100
10010.1 10 475 K
649 K
25 1 M
1000.1 100 475 K
649 K
25 1 M
10.125 10
0.1 100
10010.15 10
0.1 100
2510.2 10 1.75 M
0.1 100
10010.225 10
0.1 100
10.25 10 1 M
25 50
0.1 100
10.4 10 2 M
0.1 100
10.5 10 3 M
100 50 1 M
0.1 100
25 3 M
FCinfoThin FilmHigh Frequency (up to 20 GHz) Surface Mount Chip ResistorsResistors, Fixed1000.10.050402
0.1250505
0603
0.20805
0.251005
0.331206
L-NSinfoThin FilmWraparound Chip Resistors Low Value Resistors, Fixed30010.1250505 0.03 10
0.20705
0805
0.251005
0.331206
0.51505
LCM0207SIinfoCarbon Film, Cylindrical, MELFFusible Resistor for Constant Voltage Designed for Overload Protection, Specially Spiraled to Provide the Fusible Function, Flame Retardant Coating, Applicable for Battery Chargers, TV Sets, Cordless Phones, PC/CPU CoolersResistors, Fixed, Fusible25050.250207 0.22 1000
MinfoThick FilmWraparound Chip Resistor Thick Film Industrial Resistors, Fixed10010.10402 10 25
0502
0.1250504
0505
0.150603
1002
0.20705/0805
0.251005
0.331206
0.351505
0.51010
M25SIinfoThin Film, Rectangular ChipThin Film, Rectangular, Fusible, Resistor ChipsResistors, Fixed, Fusible10050.251206 1 3900
MCS 0402, MCT 0603, MCU 0805, MCA 1206 - PrecisioninfoThin FilmPrecision Flat Chip ResistorsResistors, Fixed100.10.0160402 100 221 K
0.0320603 39 511
0.050805 1.5 M
0.0630402 100 221 K
0.10603 39 511
1206 2 M
0.1250805 1.5 M
0.251206 2 M
MCT 0603 HFinfoThin FilmHigh Frequency Flat Chip ResistorsResistors, Fixed5020.10603 6.8 470
50 50
0.125 6.8 470
50 50
MIBinfoThin Film10 x 20 Ta2 N Microwave on Alumina Resistors, Fixed10050.025 20 100
MICinfoThin Film20 x 40 Ta2 N Microwave on Alumina Resistors, Fixed20010.125 2 10
100 10 20
25 20 10 K
100 10 K 15 K
200 15 K 20 K
MIDinfoThin Film50 x 50 Ta2 N Microwave on Alumina Resistors, Fixed20010.2 2 5.1
100 5.1 10
50 10 25
25 25 33 K
50 33 K 51 K
100 51 K 75 K
200 75 K 100 K
MIFinfoThin Film16 x 20 Ta2 N Microwave on Alumina Resistors, Fixed10010.05 20 100
MMU 0102 HF, MMA 0204 HF, MMB 0207 HFinfoThin Film, MELFHigh Frequency MELF ResistorsResistors, Fixed5020.20102 6.8 470
10.250204 1.5 475
20.30102 6.8 470
10.40204 1.5 475
20207 6.8 470
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03infoThin Film, MELFMELF Resistors with Established ReliabilityResistors, Fixed0.40102 1 5.11
MMU 0102, MMA 0204, MMB 0207 - PrecisioninfoThin Film, MELFPrecision MELF ResistorsResistors, Fixed150.10.060102 22 332 K
0.070204 10 511 K
0.110207 15 1 M
0.20102 22 332 K
0.250204 10 511 K
0.40207 15 1 M
MMU 0102, MMA 0204, MMB 0207 - ProfessionalinfoThin Film, MELFProfessional MELF ResistorsResistors, Fixed250.50.20102 0.22 2.21 M
0.250204 10 M
0.30102 2.21 M
0.40204 10 M
0207 0.1 15 M
MSP SeriesinfoWirewoundPrecision Surface Mount Resistors, Wirewound or Metal Film Technologies Resistors, Fixed500.10.5 10 332 K
NCT 0603, NCU 0805infoMetal FilmLow Ohmic Flat Chip ResistorsResistors, Fixed10050.10603 0.1 0.91
0.125
0805
0.2
NMM0207SIinfoMetal Film, MELFFusible Resistor for Constant Current, Designed for Overload Protection, Flame Retardant Coating, Defined Switch-Off BehaviorResistors, Fixed, Fusible500100.350207 0.1 0.91
5 1 47
P-NSinfoThin FilmWraparound Chip Resistors Thin Film Resistors, Fixed100.020.050402 25 75 K
0.10502 20 130 K
0.150505 301 K
0603 10 175 K
0.20705 475 K
0805
0.250705
0805
1005 649 K
0.41206 1 M
1505
0.51010 50
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip ResistorsResistors, Fixed50.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
PMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental ConditionsResistors, Fixed50.10.1250204 100 100 K
10 221 K
PTNinfoThin FilmWraparound Chip Resistors Thin Film Tantalum Nitride Resistors, Fixed250.10.050402 20 35 K
0.10502 65 K
0.150505 130 K
0603 10 80 K
0.20705 300 K
0805
0.251005
0.41206 1 M
1505
0.51010 50 600 K
PWAinfoThin Film30 x 45 Ta2 N 500mW on Silicon Resistors, Fixed15050.5 0.3 2
1 2 5
1000.5 5 25
50 25 100
250.1 100 200 K
50 200 K 300 K
100 300 K 500 K
150 500 K 1 M
QFMinfoThin Film20 x 20 Ta2 N on Quartz Resistors, Fixed25010.025 1 10
1000.5 10 30
500.1 30 100
25 100 200 K
50 200 K 430 K
100 430 K 620 K
250 620 K 1 M
QFNinfoThin Film20 x 20 NiCr on Quartz Resistors, Fixed25010.025 1 10
1000.5 10 30
500.1 30 100
25 100 200 K
50 200 K 360 K
100 360 K 510 K
QFXinfoThin Film50 x 50 Ta2 N Megohm on Quartz Resistors, Fixed500.10.02 500 K 1 M
100 1 M 2 M
2500.5 2 M 4.2 M
350 4.2 M 10 M
RCWPinfoThick Film, ChipIndustrial, Custom SizesResistors, Fixed30020.070603 3 1 M
1001 10
30020.080540 3 4.7 M
1001 10 499 K
30020.10550 2 4.7 M
1001 10 499 K
30020.150575 2 10 M
1001 10 1 M
30020.25100 3 15 M
1001 10 1 M
30020.251206 3 15 M
1001 10 1 M
30020.355150 3 20 M
1001 10 1 M
30020.41100 3 7.5 M
1001 10 499 K
RCWPMinfoThick Film, ChipMilitary/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations)Resistors, Fixed100.055 5.6 470 K
1 10 464 K
2 470 K
100.070603 5.6 1 M
1 10
100.15100 5.6
1 10
10 5.6
1 10
100.155150 5.6 4.7 M
1 10 1 M
2 4.7 M
100.2257225 5.6 15 M
1 10 2 M
2 15 M
100.251206 5.6 1 M
1 10
5.62 M
0.51100 5.49
10 499 K
RMK 55N, 515NinfoThin FilmSingle Value Chip Resistor Ultra Precision 5 ppm/c Resistors, Fixed50.010.125 1000 750 K
0.25
2 M
0.5
RMK22NinfoThin FilmSingle Value Chip Resistor 20 x 20, 50 ohm to 300K ohms Resistors, Fixed50.10.05 50 300 K
RSK22NinfoThin FilmSingle Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms Resistors, Fixed250.10.025 10 500 K
0.05
0.1
RTinfoThin FilmRT High TC Resistors on Silicon Resistors, Fixed180010.065 51 24 K
0.125 51 K
RVinfoThin FilmCECC 40401-010 Qualified Thin Film Resistor ChipResistors, Fixed100.10.1250505 100 260 K
0603
0.20805 300 K
0.331206 1 M
SC3infoThin Film50 x 50 NiCr on Silicon Resistors, Fixed250.10.4 100 50 K
SC7, SCBinfoThin Film30 x 30, 50 x 50 NiCr User Trim on Silicon Resistors, Fixed250.10.03 100 20 K
50 K
0.25 20 K
50 K
SFCinfoThin Film20 x 20 Ta2 N on Alumina Resistors, Fixed5010.062 10 10 K
SFMinfoThin Film20 x 20 Ta2 N on Silicon Resistors, Fixed250.10.25 1 1 M
SFNinfoThin Film20 x 20 NiCr on Silicon Resistors, Fixed10010.25 20 50
50 50 100
25 100 510 K
SFPinfoThin Film22 x 22 Ta2 N on Silicon with Part Mark Resistors, Fixed250.10.25 1 1 M
SFXinfoThin Film40 x 40 Ta2 N Megohm on Silicon Resistors, Fixed500.10.02 510 K 20 M
SMM0102infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed5010.20102 10 2.21 M
150.1 100 100 K
SMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed10050.250204 0.22 10 M
501 0.82
10 1000
150.5 221 K
25 1 M
150.25 22 221 K
25 511 K
150.1 43 221 K
25 511 K
SMNinfoBulk Metal Foil4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL PitchResistors, Fixed20.010.4 100 10 K
SMNZ (Z-Foil)infoBulk Metal FoilUltra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded PackageResistors, Fixed0.050.010.4 100 10 K
SMR1DinfoBulk Metal FoilPrecision Molded Surface Mount ResistorResistors, Fixed20.010.25 5 33 K
SMR1DZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Molded Surface Mount ResistorResistors, Fixed0.050.010.25 5 33 K
TA 22infoThin FilmSingle Value Chip Resistor 20 x 20, 10 ohm to 1 meg Resistors, Fixed500.50.025 10 1 M
0.05
0.1
TCT 0603, TCU 0805, TCA 1206infoMetal FilmTrimmable Flat Chip ResistorsResistors, Fixed50100.10603 10 1 M
0.125
0805
0.2
100200.251206
TMRinfoThin Film20 x 60 Ta2 N Multi-Tap on Alumina Resistors, Fixed100100.125 10 240
UMA 0204infoThin Film, MELFUltra Precision MELF ResistorResistors, Fixed50.020.070204 22 332 K
0.25
V15x10infoBulk Metal FoilHybrid Chips (Gold Plated Pads)Resistors, Fixed20.0050.15 33 K 80 K
V15x5info0.1 5 33 K
V5x5info0.05 10 K
VFCP0805 (Z Foil)infoBulk Metal FoilUltra Precision Flip Chip ResistorResistors, Fixed0.050.010.10805 10 12 K
VFCP1206 (Z Foil)info0.251205 30 K
VFCP1506 (Z Foil)info0.31506 40 K
VFCP2010 (Z-Foil)info0.52010 100 K
VSM0805infoBulk Metal FoilPrecision Chip ResistorResistors, Fixed20.010.10805 10 12 K
VSM1206info0.151206 30 K
VSM1506info0.21506 40 K
VSM2010info0.32010 100 K
VSM2512info0.42512 150 K
VSMP0603 (Z-Foil)infoBulk Metal FoilUltra High Precision Wraparound Chip ResistorResistors, Fixed0.050.010.05 100 4000
VSMP0805 (Z Foil)infoBulk Metal FoilUltra High Precision Z-Foil Chip ResistorResistors, Fixed0.050.010.20805 10 12 K
VSMP1206 (Z Foil)info0.251206 30 K
VSMP1506 (Z Foil)info0.31506 40 K
VSMP2010 (Z Foil)info0.52010 100 K
WSC - WSNinfoWirewound, MoldedPrecision Power, Molded Thermoplastic Encapsulation, Available in Non-Inductive Styles with Aryton Perry Wi\ ndings (WSN series)Resistors, Fixed500.50.52012 0.1 4.99
WSFinfoThin Film, MoldedPower Surface Mount, Molded Encapsulation, Wraparound TerminationResistors, Fixed1000.50.52012 5 1430
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account