Resistors, Discrete - 0.5W or below - 0.5 and better
Latest Press Release
-
- Vishay Intertechnology’s New Surface-Mount PSF Series of High-Precision, High-Stability Metal Film Resistors Features Temperature Coefficients Down to ±5ppm/°C and Tight Tolerances to 0.01% in 2012 and 4527 Case Sizes December 20, 2010
- Vishay's New 0805-Size Surface-Mount Power Metal Strip® Resistor Matches 0.25 W Rating of 1206-Size Resistor, Enabling Significant Board-Space Reduction January 14, 2004
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | High Pulse Load Carbon Film Leaded Resistors | -250 | 2 | 0.4 | 0207 | 10 | 1.5 M | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 2 | 0.25 | 0204 | 10 | 100 K | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 2 | 0.4 | 0204 | 10 | 100 K | |
| Resistors, Fixed | Pulse Load Carbon Film MELF Resistors for High Frequency Applications | -250 | 2 | 0.25 | 0204 | 5.047 K | 300 | |
| Resistors, Fixed | Pulse Load Carbon Film MELF Resistors for High Frequency Applications | -250 | 2 | 0.40 | 0204 | 5.047 K | 300 | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 1 | 0.4 | 0207 | 2.2 | 1.5 M | |
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.125 | 10 | 301 K | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.25 | 10 | 1 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.5 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.25 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.5 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.25 | 10 | 3.01 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.1 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.05 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.05 | 10 | 796 K | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.5 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.25 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.5 | 10 | 3.01 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.125 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.1 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.25 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.125 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.1 | 10 | 796 K | ||||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability, Surface Mount | See datasheet | 0.01 | 0.125 | 2012 | 15 | 100 K | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability, Surface Mount | See datasheet | 0.01 | 0.25 | 4527 | 15 | 500 K | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.05 | 0.25 | 15 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.01 | 0.125 | 15 | 500 K | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.02 | 0.05 | 15 | 100 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors (Extended Range) Surface Mount | See datasheet | 0.1 | 0.25 | 0805 | 10 | 10 K | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.5 | 1206 | 1 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.25 | 0805 | 5 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.20 | 0603 | 10 m | 0.1 |