Searching . . .

Resistors, Discrete - 0.5W or below - Through hole

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Carbon Film Resistors, General Purpose, High Voltage 5 0.5 1 M 500 M
Datasheet
info
Resistors, Fixed Carbon Film Resistors, General Purpose, High Voltage 5 0.5 50 K 500 M
Datasheet
info
Resistors, Fixed Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead 30 5 0.5 n/a 0.1 1.77 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Noise Suppressor 0
Datasheet
info
Resistors, Fixed Metal Oxide Resistors, Special Purpose, High Voltage 50 0.5 0.5 n/a 100 100 M
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial, Precision Power, Silicone Coated, Axial Lead 20 0.05 0.4 n/a 0.1 3.4 K
Datasheet
info
Resistors, Fixed Axial Cemented, Fusible, Wirewound Resistors 0 0 0