Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
CMA 0204 Carbon Film High Pulse Load MELF Resistor Resistors, Fixed 2 0204 10 100 K
CMA 0204 HF Carbon Film, MELF Pulse Load MELF Resistors for High Frequency Applications Resistors, Fixed 2 0204 50 47
LCA... Carbon Film Standard Carbon Film Resistors, Securely bonded carbon film, Suitable for general purpose commercial electronics and pulse load applications Resistors, Fixed 2 0204 10 470 K
LCA....SI Carbon Film Fusible Type Carbon Film Resistors, Fusible resistor for constant voltage, Specially spiraled to provide the fusible function, Flame-proof protection Resistors, Fixed, Fusible 200 5 0.22 1000
LCA..NE Carbon Film Flameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirements Resistors, Fixed 2 0204 10 470 K
LCM0207SI Carbon Film, Cylindrical, MELF Fusible Resistor for Constant Voltage Designed for Overload Protection, Specially Spiraled to Provide the Fusible Function, Flame Retardant Coating, Applicable for Battery Chargers, TV Sets, Cordless Phones, PC/CPU Coolers Resistors, Fixed, Fusible 250 5 0207 0.22 1000
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)