Resistors, Discrete - 0.25W or below - Current sensing
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 300 | 5 | 0.125 | 0805 | 0.1 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 300 | 5 | 0.25 | 1206 | 0.1 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 400 | 5 | 0.1 | 0603 | 0.1 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 600 | 5 | 0.063 | 0402 | 0.22 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.1 | 0603 | 0.47 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.125 | 0805 | 0.47 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.25 | 1206 | 0.47 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 400 | 5 | 0.063 | 0402 | 0.47 | 0.91 | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.125 | M55342/02 | 20 | 301 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.2 | M55342/03 | 10 | 649 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.25 | D55342/07 | 10 | 1.5 M | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | M55342/06 | 10 | 475 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | M55342/04 | 10 | 1.69 M | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 0.125 | 0603 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 0.2 | 0805 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 0.2 | 0805 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 0.2 | 0805 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 0.125 | 0603 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 0.2 | 0805 | 2.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 0.125 | 0603 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 0.125 | 0603 | 2.5 | 9.99 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.25 | 1005 | 0.15 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.2 | 0805 | 0.10 | 6.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.2 | 0705 | 0.10 | 6.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.125 | 0505 | 50 m | 5.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.125 | 0603 | 0.10 | 5.0 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.25 | 0805 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.2 | 0603 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.125 | 0402 | 33 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.25 | 1206 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.125 | 0805 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.1 | 0603 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 400 | 5 | 0.063 | 0402 | 0.22 | 0.91 | |
| Resistors, Fixed | Power Metal Strip® Resistors (Extended Range) Surface Mount | See datasheet | 0.1 | 0.25 | 0805 | 10 | 10 K | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.25 | 1206 | 1 m | 0.2 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.1 | 0603 | 2 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.125 | 0805 | 5 m | 0.2 | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 0.25 | 1506 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.25 | 0805 | 5 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.20 | 0603 | 10 m | 0.1 |