Searching . . .

Resistors, Discrete - 0.25W or below - Flameproof/flame resistant

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL 0.125 10 301 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL 0.25 10 1 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL 0.25
Datasheet
info
Resistors, Fixed Metal Film Resistors, Special Purpose, Fusible, Flameproof 100 1 0.25 4 10 K
Datasheet
info
Resistors, Fixed Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance 5 0.01 0.15 0603 100 130 K
Datasheet
info
Resistors, Fixed Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance 5 0.01 0.25 0805 100 260 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount 0.5 0.25 1206 1 m 0.2
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount 0.5 0.1 0603 2 m 0.1
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount 0.5 0.125 0805 5 m 0.2