Resistors, Discrete - 0.25W or below - CECC/EN
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | High Frequency Thin Film Leaded Resistors | 1 | 0 | 1.5 | 470 | |||
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 1 | 0.25 | 0204 | 1.5 | 475 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 2 | 0.2 | 0102 | 6.8 | 470 | |
| Resistors, Fixed | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 5 | 0.1 | 0.125 | 0204 | 100 | 100 K | |
| Resistors, Fixed | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 10 | 0.1 | 0.125 | 0204 | 100 | 221 K | |
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 0.25 | 1 | 330 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 5 | 0.25 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.25 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 0.25 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.125 | 10 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 0.125 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 0.063 | 10 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 0.063 | 49.9 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.5 | 0.063 | 49.9 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 0.063 | 100 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.125 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.063 | 1 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.125 | 0505 | 500 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.125 | 0505 | 100 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.125 | 0603 | 500 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.125 | 0603 | 100 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.2 | 0805 | 500 | 300 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.2 | 0805 | 100 | 300 K |