|
| All Resistors, fixed discrete press releases |
 |
|
August 13,
2008
|  |
Vishay’s New VSMP0603 Ultra-High-Precision
Bulk Metal® Z-Foil Wraparound Surface-Mount Resistor is
Industry’s Smallest to Combine TCR of ±0.2 ppm/°C,
Tolerance of ±0.01 %, Rise Time of 1 ns, and Load Life
Stability of ±0.005 %
|
|
February 08,
2008
|  |
Vishay’s New Z202 Miniature
Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of
±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of
±5 ppm, and Tolerances to ±0.01 %
|
|
October 17,
2007
|  |
Vishay’s New SMR1DZ and SMR3DZ
Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine
Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated
Power, Tight Tolerance to ± 0.01 %, and Electrostatic
Discharge (ESD) Rating Above 25,000 V
|
|
January 18,
2006
|  |
Vishay's New Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Flip Chip Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005 %, and Typical TCR of ±0.2 ppm/°C
|
|
January 06,
2006
|  |
Vishay's New VSMP Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005%, and Very Low Typical TCR of <±0.2 ppm/°C
|
|
January 06,
2006
|  |
Vishay’s New VSM Bulk Metal® Foil Ultra-High-Precision Wrap-Around, Surface-Mount Chip Resistors Are First to Combine Low ±2 ppm/°C TCR, ±0.01 % Load-Life Stability, Tolerance of ±0.01 %
|
|
Sept. 22,
2004
|  |
New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from 100 Ohms to 160 Kilohms
and Failure Rate of 0.01% per 1000 Hours
|
|
February 20,
2004
|  |
Vishay's 0.030-in. x 0.030-in. CTN Center-Tapped Nichrome Resistor Chip Combines Absolute TCR of ±10 ppm/°C, 250-mW Power Level, Military Operating Temperature Range
|
|
April 25,
2003
|  |
Thin-Film, Center-Tapped Resistors Provide <0.1 pF Shunt Capacitance, -20-dB Low-Noise Operation for High Performance in Test and Measurement Systems
|
|
April 25,
2003
|  |
Industry’s Smallest Thin-Film Resistors for Microwave Applications Offer
High Performance in Chip as Small as 0.010" by 0.020"
|
|
February 07,
2003
|  |
Industry’s First Thin Film Fusible Resistor Chip Reduces Space Requirements
and Assembly Costs With Automatic Placement Capability
|
|
November 21,
2000
|  |
BCcomponents introduces the world's first range of ultra-precision MINI-MELF resistors
|
|
November 21,
2000
|  |
Thin film flat chip resistor family grows to cover virtually every application
|
 |
|
|  |