VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 0.25W or below>TCR below 0.5 (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (24):
  Application Note (5)
  Non-English Related Material (2)
  Technical Note (7)
  Promotional Material (10)
Press Releases
Resistors, fixed discrete: Power 0.25W or below - TCR below 0.5
TechnologyBulk Metal Foil
TypeResistors, Fixed
Typical TCR (ppm/C) 0.05
Min. tolerance (%) 0.01
BrandVishay Foil Resistors

All 5 datasheets shown.
SeriesDescriptionPower (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
SMR1DZ (Z-Foil)infoUltra High Precision Z-Foil Molded Surface Mount Resistor0.25 5 33 K
VFCP0805 (Z Foil)infoUltra Precision Flip Chip Resistor0.10805 10 12 K
VFCP1206 (Z Foil)info0.251205 30 K
VSMP0603 (Z-Foil)infoUltra High Precision Wraparound Chip Resistor0.05 100 4000
VSMP0805 (Z Foil)infoUltra High Precision Z-Foil Chip Resistor0.20805 10 12 K
VSMP1206 (Z Foil)info0.251206 30 K
Z202 (Z-Foil)infoUltra High Precision Molded Resistor - Miniature version of Z201 resistor0.25 5 30 K
SeriesDescriptionPower (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account