Resistors, Discrete - 0.25W or below - Wirebondable
Latest Press Release
-
- Vishay Electro-Films to Showcase High-Performance Wire Bondable Passive Components at IEEE MTT 2010 International Microwave Symposium May 10, 2010
- Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile October 19, 2009
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Thin Film, Back-Contact Resistor | 25 | 0.1 | 0.250 | 0202 | 10 | 1 M | |
| Resistors, Fixed | Thin Film 0402 Size Resistor on Alumina | 25 | 0.05 | 0.040 | 0402 | 10 | 24 K | |
| Resistors, Fixed | Thin Film 0303 Size Resistor on Alumina | 10 | 0.05 | 0.100 | 0303 | 25 | 38 K | |
| Resistors, Fixed | Thin Film 0505 Size Resistor on Alumina | 10 | 0.05 | 0.100 | 0505 | 30 | 125 K | |
| Resistors, Fixed | Thin Film 0510 Size Resistor on Alumina | 10 | 0.05 | 0.175 | 0510 | 50 | 400 K | |
| Resistors, Fixed | Thin Film 0304 Size Resistor on Alumina | 10 | 0.05 | 0.065 | 0304 | 20 | 59 K | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.25 | 1206 | 150 | 15 M | |
| Resistors, Fixed | Single Value Chip Resistor | 50 | 0.5 | 0.1 | 0202 | 10 K | 10 M | |
| Resistors, Fixed | Thin Film Microwave Resistor | 100 | 5 | 0.025 | 0201 | 20 | 100 | |
| Resistors, Fixed | Thin Film Microwave Resistor | 25 | 1 | 0.125 | 0402 | 2 | 20 K | |
| Resistors, Fixed | Thin Film Microwave Resistor | 25 | 1 | 0.200 | n/a | 2 | 100 K | |
| Resistors, Fixed | Thin Film Microwave Resistor | 100 | 1 | 0.050 | n/a | 20 | 100 | |
| Resistors, Fixed | Thin Film, Top-Contact Miniature Resistor | 25 | 0.1 | 0.125 | 0101 | 2.5 | 400 K | |
| Resistors, Fixed | Thin Film, Top-Contact Resistor | 25 | 0.1 | 0.025 | 0202 | 1 | 1 M | |
| Resistors, Fixed | NiCr Thin Film, Top-Contact Resistor | 25 | 0.1 | 0.025 | 0202 | 1 | 510 K | |
| Resistors, Fixed | Thin Film, Top-Contact Megohm Resistor | 50 | 0.1 | 0.020 | 0505 | 500 K | 10 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.250 | 1005 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.200 | 0705 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.100 | 0505 | 10 | 500 K | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.100 | 0504 | 10 | 500 K | |
| Resistors, Fixed | Wirebondable High Precision Single Value Chip Resistors | 10 | 0.01 | 0.05 | 0202 | 50 | 300 K | |
| Resistors, Fixed | Wirebondable High Precision Single Value Chip Resistors | 10 | 0.01 | 0.25 | 0505 | 1 K | 750 K | |
| Resistors, Fixed | Precision Wirebondable Single Value Chip Resistor | 25 | 0.1 | 0.1 | 0202 | 10 | 500 K | |
| Resistors, Fixed | Thin Film 0202 Size Resistor on Alumina | 50 | 1 | 0.062 | 0202 | 10 | 10 K | |
| Resistors, Fixed | Thin Film Top-Contact Resistor | 25 | 0.1 | 0.250 | 0202 | 1 | 1 M | |
| Resistors, Fixed | NiCr Thin Film, Top-Contact Resistor | 10 | 0.1 | 0.250 | 0202 | 20 | 510 K | |
| Resistors, Fixed | Thin Film Top-Contact Resistor with Part Mark | 25 | 0.1 | 0.250 | 0202 | 1 | 1 M | |
| Resistors, Fixed | Thin Film, Top-Contact Megohm Resistor | 50 | 0.1 | 0.020 | 0404 | 360 K | 30 M | |
| Resistors, Fixed | Single Value Chip Resistor | 50 | 0.5 | 0.1 | 0202 | 10 | 1 M | |
| Resistors, Fixed | Thin Film Tapped Microwave Resistor | 100 | 10 | 0.125 | n/a | 10 | 240 |