Searching . . .

Resistors, Discrete - 1W or below - Carbon film

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Carbon Film Resistors, General Purpose, High Voltage 5 0.5 1 M 500 M
Datasheet
info
Resistors, Fixed Carbon Film Resistors, General Purpose, High Voltage 5 0.5 50 K 500 M
Datasheet
info
Resistors, Fixed High Pulse Load Carbon Film Leaded Resistors -250 2 0.6 0207 10 1.5 M
Datasheet
info
Resistors, Fixed High Pulse Load Carbon Film Leaded Resistors -250 2 0.4 0207 10 1.5 M
Datasheet
info
Resistors, Fixed High Pulse Load Carbon Film MELF Resistors -250 2 0.25 0204 10 100 K
Datasheet
info
Resistors, Fixed High Pulse Load Carbon Film MELF Resistors -250 2 0.4 0204 10 100 K
Datasheet
info
Resistors, Fixed Pulse Load Carbon Film MELF Resistors for High Frequency Applications -250 2 0.25 0204 5.047 K 300
Datasheet
info
Resistors, Fixed Pulse Load Carbon Film MELF Resistors for High Frequency Applications -250 2 0.40 0204 5.047 K 300
Datasheet
info
Resistors, Fixed High Pulse Load Carbon Film MELF Resistors -250 1 0.4 0207 2.2 1.5 M