VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 1W or below>Current sensing (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (31):
  Application Note (4)
  Approval Documents (1)
  Non-English Related Material (1)
  Ordering Info (1)
  Tape and Reel Info (1)
  Technical Note (8)
  Promotional Material (15)
Press Releases
Resistors, fixed discrete: Power 1W or below - Current sensing
TypeResistors, Fixed
BrandsVishay Dale, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film

All 8 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CSM2512SinfoBulk Metal FoilBulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C150.112512 0.003 0.2
L-NSinfoThin FilmWraparound Chip Resistors Low Value 30010.1250505 0.03 10
0.20705
0805
0.251005
0.331206
0.51505
11020
2010
S(A,B,C)infoThin FilmCurrent Sensing Bondable Chip Resistors5050.5 0.05 0.2
2 0.2 0.5
1 0.5 1
SRinfoWirewoundWirewound Resisotrs, Open Air, Current Sense, Low Value1 0 0
1 0.005 0.005
0.03 0.03
VCS101infoBulk Metal FoilPrecision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device150.11 0.005 0.25
VCS1610infoBulk Metal FoilHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625infoBulk Metal FoilHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625Z (Z-Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.111625 0.3 1
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account