Resistors, Discrete - 1W or below - Epoxy bondable
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.70 | 2512 | 12 M | 50 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.60 | 2510 | 10 M | 40 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.50 | 2010 | 6 M | 35 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.45 | 1210 | 4 M | 10 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.30 | 1206 | 2 M | 8 G | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.50 | 2512 | 1 K | 75 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.45 | 2510 | 1 K | 60 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.40 | 2010 | 500 | 40 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.25 | 1206 | 150 | 15 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.30 | 1210 | 300 | 20 M | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.25 | 1005 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.33 | 1206 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.05 | 0402 | 16 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.2 | 0805 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.125 | 0505 | 20 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.125 | 0603 | 10 | 1 K | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.33 | 1206 | 0.10 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.5 | 1505 | 0.25 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.25 | 1005 | 0.15 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.2 | 0805 | 0.10 | 6.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.2 | 0705 | 0.10 | 6.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.125 | 0505 | 50 m | 5.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.125 | 0603 | 0.10 | 5.0 | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.8 | 2208 | 10 | 3.16 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.8 | 2010 | 10 | 4.02 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.4 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.4 | 1206 | 10 | 1.5 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.5 | 1010 | 50 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.25 | 1005 | 10 | 649 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.25 | 0805 | 10 | 475 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.25 | 0705 | 10 | 475 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.15 | 0603 | 10 | 261 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.15 | 0505 | 20 | 301 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.05 | 0402 | 25 | 100 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.1 | 0502 | 20 | 150 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.8 | 2010 | 10 | 2 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.75 | 2208 | 10 | 1.75 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.4 | 1206 | 10 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.4 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.5 | 1010 | 50 | 600 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.25 | 1005 | 10 | 360 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.2 | 0705 | 10 | 301 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.2 | 0805 | 10 | 301 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.05 | 0402 | 20 | 51.1 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.1 | 0502 | 20 | 65 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | 0505 | 20 | 130 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | 0603 | 10 | 120 K | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.575 | 2010 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.525 | 2208 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.325 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.300 | 1206 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.450 | 1010 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.250 | 1005 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.200 | 0705 | 10 | 1 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.100 | 0505 | 10 | 500 K | |
| Resistors, Fixed | Thick Film Chip Resistors, Alternate Terminations | 100 | 1 | 0.100 | 0504 | 10 | 500 K |