Resistors, Discrete - 1W or below - Flameproof/flame resistant
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 1 % and ± 5 % Tolerance | 1 | 0.33 | 10 | 1 M | |||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 1 % Tolerance | 100 | 1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.125 | 10 | 301 K | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.25 | 10 | 1 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.5 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.75 | 10 | |||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.25 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.5 | ||||||
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.25 | 4 | 10 K | ||
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.5 | 4 | 23 K | ||
| Resistors, Fixed | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | 5 | 0.01 | 0.15 | 0603 | 100 | 130 K | |
| Resistors, Fixed | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | 5 | 0.01 | 0.25 | 0805 | 100 | 260 K | |
| Resistors, Fixed | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | 5 | 0.01 | 0.4 | 1206 | 100 | 775 K | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 0.5 | 2012 | 0.1 | 4.99 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.5 | 2010 | 1 m | 0.5 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.25 | 1206 | 1 m | 0.2 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.1 | 0603 | 2 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.125 | 0805 | 5 m | 0.2 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 0.4 | 0603 | 10 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 0.5 | 0805 | 10 m | 50 m |