Resistors, Discrete - 1W or below - High voltage
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 0.5 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 0.5 | 50 K | 500 M | |||
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.70 | 2512 | 12 M | 50 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.60 | 2510 | 10 M | 40 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.50 | 2010 | 6 M | 35 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.45 | 1210 | 4 M | 10 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.30 | 1206 | 2 M | 8 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 0.25 | Through Hole | 100 | 1 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 0.5 | Through Hole | 10 K | 500 M | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 0.25 | Through Hole | 10 K | 100 M | |
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 10 | 0.5 | 1 K | 500 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 0.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 0.5 | 1 K | 250 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 10 | 0.25 | 1 K | 200 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 0.25 | 200 | 100 M | ||
| Resistors, Fixed | High Voltage Thick Film Chip Resistors | 100 | 1 | 0.25 | Through Hole | 100 K | 10 M | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 0.5 | n/a | 100 | 100 M | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 0.5 | Through Hole | 500 | 100 G | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 0.25 | Through Hole | 300 | 10 G | |
| Resistors, Fixed | High Ohmic/High Voltage Metal Glaze Leaded Resistors | 200 | 1 | 0.25 | 100 K | 22 M | ||
| Resistors, Fixed | High Ohmic/High Voltage Metal Glaze Leaded Resistors | 200 | 1 | 0.5 | 100 K | 33 M |