VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 1W or below>Power 1W to 5W (56 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (86):
  Application Note (7)
  Approval Documents (1)
  Cross Reference (1)
  Markings (1)
  Non-English Related Material (1)
  Ordering Info (6)
  Reference Data (3)
  Selector Guide (1)
  Tape Info (1)
  Tape and Reel Info (2)
  Technical Note (19)
  Promotional Material (43)
Press Releases
Resistors, fixed discrete: Power 1W or below - Power 1W to 5W
Power (W)1
BrandsVishay BCcomponents, Vishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film

All 56 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
BSIinfoWirewoundMoulded and Insulated Wirewound Precision Power Resistors Axial LeadsResistors, Fixed0.51000.20000000.
CAinfoWirewoundWirewound Resistors, Commercial Power, Axial LeadResistors, Fixed 0 0
0.1 0.1
1000 1000
CA High VolumeinfoWirewoundWirewound Resistors, Commercial Power, Axial LeadResistors, Fixed5 0.1 1000
CCF55, CCF60infoMetal FilmMetal Film Resistors, Industrial, ? 1 % ToleranceResistors, Fixed1001 10 1 M
CHP, HCHP HybridinfoThick FilmHigh Stability Resistor Chips, Thick Film TechnologyResistors, Fixed1020 0.1 10 M
2010 100 M
CMB 0207infoCarbon Film, MELFHigh Pulse Load MELF ResistorResistors, Fixed-25020207 2.2 1.5 M
CP0002...13infoWirewoundWirewound Resistors, Commercial Power, Low ValueResistors, Fixed1 0.005 0.03
CPFinfoMetal FilmIndustrial, Power, Flameproof (High Temperature Coating), High Power Rating, Small Size, Special Filming and Coating Processes, Excellent High Frequency Characteristics, Low Noise, Low Voltage CoefficientResistors, Fixed250.1 0.1 150 K
0.5
1
5
CSM2512infoBulk Metal FoilHigh Precision Metal Strip Resistor (4-Terminal)Resistors, Fixed150.12512 0.003 0.2
CSM2512SinfoBulk Metal FoilBulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°CResistors, Fixed150.12512 0.003 0.2
CWinfoWirewoundWirewound Resistors, Commercial Coated, Axial LeadResistors, Fixed01000.33000000.
63700000.
D..TR/CRCW...TRinfoThick Film, Rectangular ChipUser Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier LayerResistors, Fixed200152512 10 4.7 M
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H Resistors, Fixed1001 10 3 M
0.1 100
FPinfoMetal FilmIndustrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish LeadsResistors, Fixed15010001 10 1 M
0032
FP..PinfoMetal FilmPulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical HazardsResistors, Fixed, Fusible1 10 1 M
HPSinfoThick FilmHigh Power Resistors, Thick Film TechnologyResistors, Fixed1000.5 200 100 M
HTSinfoHigh Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film TechnologyResistors, Fixed0.510000000.1000000000000.
5000000000000.
25000000000000.
50000000000000.
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)Resistors, Fixed50.01 50 K 5 M
HVW, MVWinfoMetal AlloySpecial Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial LeadsResistors, Fixed5 1000 25 M
L-NSinfoThin FilmWraparound Chip Resistors Low Value Resistors, Fixed30011020 0.03 10
2010
LVRinfoWirewoundWirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial LeadResistors, Fixed0100.1000.
MinfoThick FilmWraparound Chip Resistor Thick Film Industrial Resistors, Fixed10012010 10 25
MMU 0102 HF, MMA 0204 HF, MMB 0207 HFinfoThin Film, MELFHigh Frequency MELF ResistorsResistors, Fixed5020207 6.8 470
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03infoThin Film, MELFMELF Resistors with Established ReliabilityResistors, Fixed150.10102 1 5.11
0204 10
0207 21.5
MMU 0102, MMA 0204, MMB 0207 - ProfessionalinfoThin Film, MELFProfessional MELF ResistorsResistors, Fixed250.50207 0.1 15 M
MSP SeriesinfoWirewoundPrecision Surface Mount Resistors, Wirewound or Metal Film Technologies Resistors, Fixed501 0.04 2200
0.5 0.4
0.1 10 332 K
0.5 1 M
0.1
NKS.infoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible100617 0.1 20
5 1
P-NSinfoThin FilmWraparound Chip Resistors Thin Film Resistors, Fixed100.022512 10 3 M
PAC 01..06 SeriesinfoWirewoundCemented Wirewound Precision ResistorsResistors, Fixed1001 0.1 2200
PTNinfoThin FilmWraparound Chip Resistors Thin Film Tantalum Nitride Resistors, Fixed250.12512 10 3 M
PWBinfoThin Film70 x 70 Ta2 N 1W on Silicon Resistors, Fixed6005 0.3 2
2501 2 10
1000.5 10 50
50 50 10 K
100 10 K 20 K
RCMAinfoMetal Film, MoldedVery High Stability ResistorsResistors, Fixed250.5 1 2.5 M
150.1 10 1 M
0.5 2.5 M
RCMMinfoMetal Film, MoldedMolded Metal Film ResistorsResistors, Fixed505 1 2.2 M
2 2.26 M
RCMSinfoMetal Film, MoldedHigh StabilityResistors, Fixed301 1 332 K
1 M
2.21 M
RCMTinfoMetal Film, MoldedHigh Stability, High TemperatureResistors, Fixed150.5 1 2 M
500.1 10 750 K
25 1 M
150.2 1.5 M
500.5 2 M
RCWPinfoThick Film, ChipIndustrial, Custom SizesResistors, Fixed30022512 5 20 M
1001 10 1 M
RCWPMinfoThick Film, ChipMilitary/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations)Resistors, Fixed102512 5.6 15 M
1 10 1 M
7.5 M
2 15 M
RLPinfoWirewound, Axial Leads, InsulatedInsulated Precision Wirewound Resistors, Axial LeadsResistors, Fixed0.1 0 0
1 0.05 2200
0.5 0.4
RS Style Wirewound Fuse ResistorinfoWirewoundFusible, Fast Acting Molded Styles, Custom Designed for Your Application, High Temperature Silicone Molded PackageResistors, Fixed, Fusible303 0.12 0.42
0.19 0.82
0.23 1.16
0.29 1.61
0.35 2.17
0.72 6.44
1.1 12
1.7 23
2.2 35
3.5 68
4.7 107
6.8 185
49 500
S104DinfoBulk Metal FoilS Series - High Performance Aerospace and Instrumentation ResistorsResistors, Fixed20.005 1 500 K
S104Kinfo1 300 K
S106Dinfo2 0.5 1 M
S106Kinfo1 600 K
SMM0207infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed10020207 0.16 0.91
500.5 1 2.21 M
1 10 M
SPU MoldedinfoWirewoundMolded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low ValueResistors, Fixed800.1 0.001 0.06
SRinfoWirewoundWirewound Resisotrs, Open Air, Current Sense, Low ValueResistors, Fixed 0 0
1 0.005 0.005
0.03 0.03
SXAinfoMetal OxideStandard Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, Used in applications with high endurance demandsResistors, Fixed3002 1 9.53
10 100 K
VCS101infoBulk Metal FoilPrecision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected DeviceResistors, Fixed150.1 0.005 0.25
VCS1625infoBulk Metal FoilHigh Precision, Current Sensing Chip Resistor (4-Terminal)Resistors, Fixed20.11625 0.01 1
VCS1625Z (Z-Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-basedResistors, Fixed0.050.11625 0.3 1
VHA516-4infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra PrecisionResistors, Fixed20.001 5 668 K
VHA516-4ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology ResistorsResistors, Fixed0.050.001 5 400 K
VR68infoHigh Ohmic (up to 68 MOhm)/High Voltage (up to 10 kV) ResistorsResistors, Fixed11000000.0.
VSR6infoBulk Metal FoilVSR Series - Industrial Precision ResistorsResistors, Fixed40.01 400 K 1 M
VTA52infoBulk Metal FoilTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)Resistors, Fixed40.01 5 500 K
WK / WRinfoMetal OxideHigh Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammableResistors, Fixed10050207 0.18 10 M
2 1 1 M
501 4.7
WSC - WSNinfoWirewound, MoldedPrecision Power, Molded Thermoplastic Encapsulation, Available in Non-Inductive Styles with Aryton Perry Wi\ ndings (WSN series)Resistors, Fixed200.52515 0.1 2770
WSFinfoThin Film, MoldedPower Surface Mount, Molded Encapsulation, Wraparound TerminationResistors, Fixed1000.52515 10 10 K
Z300infoWirewoundAxial Cemented Wirewound ResistorsResistors, Fixed020.0.
53000.2700000.
6800.20000000.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account