Resistors, Discrete - 1W or below - Special
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.25 | 4 | 10 K | ||
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.5 | 4 | 23 K | ||
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.50 | 2512 | 1 K | 75 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.45 | 2510 | 1 K | 60 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.40 | 2010 | 500 | 40 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.25 | 1206 | 150 | 15 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.30 | 1210 | 300 | 20 M | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 0.5 | n/a | 100 | 100 M |