VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, fixed discretePress Releases
All Resistors, fixed discrete press releases

August 15, 2008

Vishay’s New VCS1625Z Ultra-High-Precision Z-Foil Surface-Mount Current Sensing Chip Resistor Features a Low Absolute TCR of ±0.2 ppm/°C, Tight Tolerance to ±0.2 %, and PCR of ±5 ppm at Rated Power

August 13, 2008

Vishay’s New VSMP0603 Ultra-High-Precision Bulk Metal® Z-Foil Wraparound Surface-Mount Resistor is Industry’s Smallest to Combine TCR of ±0.2 ppm/°C, Tolerance of ±0.01 %, Rise Time of 1 ns, and Load Life Stability of ±0.005 %

July 16, 2008

Vishay’s New VSA101 Ultra-High-Precision Axial Z-Foil Resistor Combines Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ±0.005 %, and Load-Life Stability of ±0.005 % (50 ppm)

June 27, 2008

Vishay’s New Hermetically Sealed VHP203 Miniature Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ±0.001 %, and Load-Life Stability of ±0.002 %

May 07, 2008

Vishay’s New Ultra-High-Precision, High-Resolution Z-Foil Audio Resistor Features a Special Design Without Molding or Encapsulation to Reduce Signal Distortion and Increase Clarity in Signal Processing

February 08, 2008

Vishay’s New Z202 Miniature Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of ±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of ±5 ppm, and Tolerances to ±0.01 %

October 17, 2007

Vishay’s New SMR1DZ and SMR3DZ Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated Power, Tight Tolerance to ± 0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V

Sept. 19, 2007

Vishay’s New SMNZ Ultra-High-Precision Z-Foil Four-Resistor Network Combines Typical TCR Tracking of 0.1 ppm/°C, PCR Tracking of 5 ppm at Rated Power, Tight Tolerance Match of 0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V

December 15, 2006

Vishay’s New Z201 Ultra-High-Precision Z-Foil Resistor is First to Combine Very Low Typical TCR of ±0.05 ppm/°C (0 °C to +60 °C), Low PCR of ±5 ppm at Rated Power, Tight Tolerances of ±0.005 % (50 ppm), and Electrostatic Discharge (ESD) Above 25,000 Volts

January 18, 2006

Vishay's New Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Flip Chip Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005 %, and Typical TCR of ±0.2 ppm/°C

January 06, 2006

Vishay's New VSMP Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005%, and Very Low Typical TCR of <±0.2 ppm/°C

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account