VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 1W or below>Wirewound (15 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (21):
  Application Note (1)
  Ordering Info (5)
  Reference Data (1)
  Selector Guide (1)
  Tape and Reel Info (1)
  Technical Note (4)
  Promotional Material (8)
Press Releases
Resistors, fixed discrete: Power 1W or below - Wirewound
BrandsVishay BCcomponents, Vishay Dale, Vishay Draloric, Vishay Sfernice

All 15 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
AC.. SeriesinfoWirewoundCemented Wirewound ResistorsResistors, Fixed1050.9 0.1 33
100 36 0
BSIinfoWirewoundMoulded and Insulated Wirewound Precision Power Resistors Axial LeadsResistors, Fixed0.511000.20000000.
CAinfoWirewoundWirewound Resistors, Commercial Power, Axial LeadResistors, Fixed1 0 0
0.1 0.1
1000 1000
CA High VolumeinfoWirewoundWirewound Resistors, Commercial Power, Axial LeadResistors, Fixed51 0.1 1000
CP0002...13infoWirewoundWirewound Resistors, Commercial Power, Low ValueResistors, Fixed11 0.005 0.03
CWinfoWirewoundWirewound Resistors, Commercial Coated, Axial LeadResistors, Fixed00.51000.17700000.
133000000.
63700000.
LVRinfoWirewoundWirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial LeadResistors, Fixed01100.1000.
MSP SeriesinfoWirewoundPrecision Surface Mount Resistors, Wirewound or Metal Film Technologies Resistors, Fixed500.10.5 10 332 K
11 0.04 2200
0.5 0.4
0.1 10 332 K
0.5 1 M
0.1
PAC 01..06 SeriesinfoWirewoundCemented Wirewound Precision ResistorsResistors, Fixed10011 0.1 2200
RLPinfoWirewound, Axial Leads, InsulatedInsulated Precision Wirewound Resistors, Axial LeadsResistors, Fixed0.11 0 0
1 0.05 2200
0.5 0.4
RS Style Wirewound Fuse ResistorinfoWirewoundFusible, Fast Acting Molded Styles, Custom Designed for Your Application, High Temperature Silicone Molded PackageResistors, Fixed, Fusible3031 0.12 0.42
0.19 0.82
0.23 1.16
0.29 1.61
0.35 2.17
0.72 6.44
1.1 12
1.7 23
2.2 35
3.5 68
4.7 107
6.8 185
49 500
SPU MoldedinfoWirewoundMolded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low ValueResistors, Fixed800.11 0.001 0.06
SRinfoWirewoundWirewound Resisotrs, Open Air, Current Sense, Low ValueResistors, Fixed1 0 0
1 0.005 0.005
0.03 0.03
WSC - WSNinfoWirewound, MoldedPrecision Power, Molded Thermoplastic Encapsulation, Available in Non-Inductive Styles with Aryton Perry Wi\ ndings (WSN series)Resistors, Fixed500.50.52012 0.1 4.99
2012515 2770
Z300infoWirewoundAxial Cemented Wirewound ResistorsResistors, Fixed0210.0.
53000.2700000.
6800.20000000.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account