VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, fixed discretePower Metal StripWSH2818
Contact information for:
Distributors
Sales Representatives
Sales Offices

New WSH2818 5-W, Surface-Mount Power Metal Strip® Resistor

The Key Benefits:

  • Serves as the industry's first such device to offer 5-W capability in the very small 2818 package size
  • Enhances flexibility in the design of smaller and/or more robust electronics
    • May be used in place of larger surface-mount components to realize significant board-space savings and enable manufacture of smaller, lighter end products
    • Acts as a space- and cost-conserving replacement for multiple discrete resistors featuring lower power ratings
  • Features very low resistance values ranging from 1 to 100 milliohms
  • RoHS-compliant and lead (Pb)-free
  • Includes a low-TCR (<20ppm/°C) solid metal nickel-chrome or manganese-copper alloy resistive element

The Key Applications:

  • VRMs and dc-to-dc conversion in desktop and notebook computers; electronic controls in automotive systems; base station power supplies in telecom systems; lithium-ion battery protection and battery-charging systems in notebook computers and consumer electronics; and motor controls for industrial systems

The News:
Vishay's New WSH2818 5 W Surface-Mount Power Metal Strip Resistor Is First Such Device in Compact 2818 Package Size

Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of a new 5 W Power Metal Strip® resistor that is the industry’s first such device to offer 5-W capability in the very small 2818 package size.

  • Features a proprietary construction with improved thermal management to enable a 5-W power rating while maintaining the superior electrical performance of the Power Metal Strip construction
  • Reduces manufacturing and placement costs by allowing for total solder-reflow board assembly and eliminating the need for secondary lead forming and trimming operations

Key Device Specifications:

  • Power rating of 5 W
  • Very low inductance of <5 nH
  • Resistance values ranging from 1 mΩ to 100 mΩ
  • Dimensions of .280 in. by .180 in. by .032 in. [7.1 mm by 4.6 mm by .813 mm]
  • Operating temperature range of -65 °C to +170 °C

The Perspective: The first such device to offer a 5-W rating in the very small 2818 package size, the new WSH2818 surface-mount Power Metal Strip resistor provides very low resistance values and serves as a cost- and space-saving alternative to larger resistors or multiple discrete resistors featuring lower power ratings.

Availability: Samples and production quantities of the new WSH2818 resistor are available now, with lead times of six to eight weeks for larger orders.

Product Sheet (www.vishay.com/ppg?49461)

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account