VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, fixed discretePower Metal StripWSL0603
Contact information for:
Distributors
Sales Representatives
Sales Offices

New WSL0603 Power Metal Strip® Resistor

The Key Benefits:
•  Combines low resistance values, tight resistance tolerance, and low RTC values to facilitate better current-sensing accuracy than equivalent thick film solutions
•  Available in an all-welded construction that contributes to its superior electrical performance
•  Features very low inductance, excellent frequency response, and low thermal EMF
•  Enables designers to use a single low-value resistor in place of larger components or multiple high-value resistors running in parallel
•  Allows use of lower-cost ICs in design of smaller and lighter end products
•  Simplifies manufacturing process through compatibility with automated assembly equipment

The Key Applications:
•  Current sensing, voltage division, and pulse applications for power management in cell phones and pagers; electronic automotive systems including engine controls, audio electronics, and climate controls; and disc drive motor control and dc to dc converters in computers

The News:

Vishay's New 0.1-W Surface-Mount Power Metal Strip Resistor Delivers Industry-Low 15 mΩ Resistance for Compact 0603 Package Size

Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of a new 0.1-W surface-mount Power Metal Strip® resistor that is the industry's smallest such
device to combine a low 15-mΩ to 100-mΩ resistance value range, a tight tolerance of 1%, and low RTC values down to ±75 ppm/°C.
•  Provides superior electrical performance resulting from a proprietary processing technique and all-welded construction
•  Allows designers to use less-expensive ICs and helps end systems to operate at maximum performance
•  Available with a solid metal nickel-chrome alloy resistive element

Key Device Specifications:
• Power rating of 0.1 W
• Very low inductance of 0.5 nH to 5 nH
• Resistance values ranging from 0.015 Ω to 0.1 Ω
• Tight tolerances of ±1.0% and ±0.5%
• Dimensions of 0.060 in. by 0.030in. by 0.013 in. [1.52 mm by 0.76 mm by 0.330 mm]

The Perspective: Vishay's new 0.1-W surface-mount Power Metal Strip resistor ― the industry's smallest such device to combine a low 15-mΩ to 100-mΩ resistance value range, tight tolerance of 1%, and low RTC values down to ±75 ppm/°C – facilitates improved current-sensing accuracy, which in turn allows designers to use lower-cost ICs. The WSL0603 resistor may be used in lieu of larger components or multiple high-value resistors running in parallel to provide space savings on the printed circuit board, thereby enabling design of smaller and lighter end products.

Availability: Samples and production quantities of the new WSL0603 resistor are available now, with lead times of four to five weeks for larger orders.

Power Metal Strip is a registered trademark of Vishay Intertechnology

Product Sheet (www.vishay.com/doc?49456)

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account