New WSL3921 and WSL5931 Power Metal Strip® Resistors
The Key Benefits:
Offer extremely low resistance values down to 0.2 mΩ
Available in an all-welded construction that contributes to their superior electrical performance
Feature very low inductance, excellent frequency response, and low thermal EMF
Enable designers to use a single low-value resistor in place of multiple high-value resistors running in parallel
Provide high reliability with good overload capability and long-term stability through a broad range of environmental conditions
The Key Applications:
Current-sensing, voltage division, and pulse applications including switching and linear power supplies, instruments, and power amplifiers in automotive electronic controls; battery-charging systems and motor controls in consumer products; and motor controls in industrial systems
The News:
Vishay Extends WSL Series of Power Metal Strip Resistors: Low-Value WSL3921 and WSL5931 Provide High Accuracy in Current-Sensing Applications
Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of two new low-value, surface-mount Power Metal Strip® resistors with power ratings of 3.0 W and 5.0 W and extremely low resistance values down to 0.2 m#&937;.
Offer superior electrical performance resulting from a proprietary processing technique and all-welded construction
Allow designers to use less-expensive ICs and help end systems to operate at maximum performance
Operate singly to take the place, in some cases, of multiple high-value resistors running in parallel
Feature a solid metal nickel-chrome or manganese-copper alloy resistive element
| Model | Power Rating (W) | Resistance Values (mΩ) | Tolerance (%) |
| WSL3921 | 3.0 | 0.3, 0.5, 1, 2, 3, 4 | 1.0, 5.0 |
| WSL5931 | 5.0 | 0.2, 0.3, 0.5, 1, 2, 3 | 1.0, 5.0 |
Key Device Specifications:
Power ratings of 3.0 W (WSL3921) and 5.0 W (WSL5931)
Inductance of 0.5 nH to 5 nH
Resistance values ranging from 0.2 mΩ to 4.0 mΩ
Tight tolerances of 1.0% and 5.0%
Dimensions of 0.394 in. by 0.205 in. with a maximum height of 0.071 in. [10.0 mm by 5.2 mm by 1.80 mm] (WSL3921) and 0.591 in. by 0.305 in. with a maximum height of 0.068 in. [15.0 mm by 7.75 mm by 1.73 mm] (WSL5931)
The Perspective: Vishay's new low-value, surface-mount Power Metal Strip resistors feature excellent electrical performance — including extremely low resistance values down to 0.2 mΩ, very low inductance of 0.5 nH to 5 nH, excellent frequency response, and low thermal EMF — to enable design of higher-performing, longer-lasting end products for the consumer, automotive, and industrial markets.
Availability: Samples and production quantities of the new WSL resistors are available now, with lead times of four to six weeks for larger orders.
Power Metal Strip is a registered trademark of Vishay Intertechnology
Link to product page (www.vishay.com/ppg?30110)
|