- Features
-
- Military/ESA (5)
- Special (8)
- Current sensing (9)
- Flame proof (1)
- Fusible (1)
- Resistance
-
- 10 Ohms or smaller (38)
- 10 to 10K Ohms (42)
- 10K to 10M Ohms (34)
- 1M to 1G Ohms (13)
- over 1G Ohms (2)
- Resistance Tolerance
-
- 0.05% and better (2)
- 0.1% and better (10)
- 0.5% and better (11)
- 1% and better (23)
- 5% and better (42)
- TCR (ppm/C)
-
- 0.5 or below (11)
- 1 or below (11)
- 5 or below (12)
- Power
-
- 1W to 5W (27)
- Mounting and Configuration
-
- Through hole (14)
- Surface mount (11)
- Package Sizes
-
- Smaller than 0603 (7)
- 0603 and larger (12)
- Special Construction
-
- Heatsink (1)
- Technologies
-
- Metal film (2)
- Metal oxide (4)
- Power Metal Strip (6)
- Thick film (1)
- Thin film (11)
- Wirewound (25)
-
- Vishay’s New PAT Series of AEC-Q200-Qualified Precision Automotive Thin Film Chip Resistors Offers ESD Rating of 2 kV, TCR of ± 25 ppm/°C, and Tolerances to ± 0.1 % January 15, 2010
- Vishay Extends Resistance Range of E/H MIL-55342-Qualified Resistor Chips in Compact 2208, 2010, and 2512 Case Sizes to 49.9 Ω at a 0.1 % Tolerance, and 10 Ω at 1.0 % November 13, 2009
All Resistors, discrete press release