VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 5W or above>Carbon film (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (4):
  Reference Data (1)
  Tape Info (1)
  Promotional Material (2)
Resistors, fixed discrete: Power 5W or above - Carbon film
TechnologyCarbon Film
Min. tolerance (%) 5
BrandsVishay Dale, Vishay Draloric

All 2 datasheets shown.
SeriesDescriptionTypeTypical TCR (ppm/C)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
D, GinfoSpecial Purpose, High Voltage, Radial Bands or Ferrule Terminals, Varnish Coated, Vinyl Protective Sleeve Available, Model G is Non-InductiveResistors, Fixed10 100 10 M
100 K 10000 M
20 100 10 M
100 K 10000 M
30 100 10 M
100 K 10000 M
35 100 10 M
100 K 10000 M
60 100 10 M
100 K 10000 M
100 100 10 M
100 K 10000 M
LCA....SIinfoFusible Type Carbon Film Resistors, Fusible resistor for constant voltage, Specially spiraled to provide the fusible function, Flame-proof protectionResistors, Fixed, Fusible200207 0.22 1000
411
SeriesDescriptionTypeTypical TCR (ppm/C)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account