Resistors, Discrete - Power 5W or above - Current sensing

    All 9 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    LVR info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 1 5.0 0.005 0.3
    0.01
    10.0 0.8
    SA, SB, SC info PDF icon
    datasheet
    Thin Film Current Sensing Wirebondable Chip Resistors Resistors, Fixed 100 5 6.0 2020 0.05 0.2
    2 0.2 0.5
    1 0.5 1
    SR info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Open Air, Current Sense, Low Value Resistors, Fixed 1 5.0 0.004 0.05
    WSBS8518 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Battery Shunt Resistor, Very Low Value (100 µOhm, 125 µOhm, and 250 µOhm) Resistors, Fixed 225 5 36.0 50 µ 1 m
    WSH2818 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed See datasheet 1 5.0 1 m 0.1
    WSL3921, WSL5931 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount Resistors, Fixed See datasheet 1 5.0 0.2 m 3 m
    WSLP3921, WSLP5931 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (down to 0.0003 Ohms), Surface Mount Resistors, Fixed 75 1 10.0 0.3 m 0.5 m
    7.0 1 m 3 m
    9.0 0.5 m 1 m
    5.0 2 m 4 m
    WSLT3921, WSLT5931 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 75 1 5.0 1 m 3 m
    WSR High Power info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1 5.0 4527 0.001 0.3
    0.5 0.01