Resistors, Discrete - Power 5W or above - Metal film
All 2 datasheets shown.
| Series | Technology | Description | Type | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CPCL, CPCC, CPCP, CPCF | ![]() |
![]() datasheet |
Metal Film | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 10 | 10.0 | 0.01 | 0.1 |
| 5.0 | |||||||||
| 10.0 | 0.1 | 1500 | |||||||
| 7.0 | 430 | ||||||||
| 1 | 5.0 | 5000 | |||||||
| 10 | 800 | ||||||||
| 1 | 10.0 | 8000 | |||||||
| 5.0 | 801 | 150 K | |||||||
| FP | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 5.0 | 5 | 19 K | |
| 7.5 | 8 | 1 M | |||||||
| 6.5 | 7 | ||||||||
| 5.5 | 6 | ||||||||
| 5.0 | |||||||||
| 6.0 | 7 | ||||||||
| 10.0 | 8 | ||||||||
| 5.0 | 7 | ||||||||
| 7.0 | 8 | ||||||||