Resistors, Discrete - Power 5W or above - Metal oxide
All 4 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| RDX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | Resistors, Fixed | 10.0 | |||
| 12.0 | |||||||||
| 7.0 | |||||||||
| 8.0 | |||||||||
| 5.0 | |||||||||
| RJU | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose High Power, Ultra High Value | Resistors, Fixed | 400.0 | 100 K | 1000 M | |
| 275.0 | |||||||||
| 150.0 | |||||||||
| 140.0 | 1000 | ||||||||
| 70.0 | |||||||||
| 95.0 | |||||||||
| 50.0 | |||||||||
| 40.0 | |||||||||
| RNX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | 5.0 | 1000 | 2000 M | |
| ROX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | See datasheet | 20.0 | 1000 | 3000 M |
| 16.0 | |||||||||
| 12.0 | |||||||||
| 10.0 | |||||||||
| 6.0 | |||||||||
| 5.0 | |||||||||