Resistors, Discrete - Power 5W or above - Military/ESA

    All 5 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    E/H (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 50.0 M55342/01 20 150 K
    125.0 M55342/02 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    225.0 M55342/05 3.16 M
    150.0 M55342/06 475 K
    250.0 D55342/07 1.5 M
    800.0 M55342/08 4.02 M
    1000.0 M55342/09 6.19 M
    500.0 M55342/10 49.9 1 M
    50.0 M55342/11 20 100 K
    100.0 M55342/12 10 261 K
    ERH, ENH info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level Resistors, Fixed 1 20.0 0.1 12.1 K
    8.0
    5.0 3320
    10.0 39.2 K
    30.0
    10.0 5620
    6.0
    5.0 1 1650
    10.0 2800
    6.0
    10.0 4990
    30.0
    20.0 6040
    8.0
    ESS, ESN, EGS, EGN info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level Resistors, Fixed 0.5 5.0 0.1 12.1 K
    7.0 12.4 K
    10.0 19.6 K
    39.2 K
    5.0 6040
    7.0 6190
    0.1 5.0 0.499 12.1 K
    7.0 12.4 K
    10.0 19.6 K
    39.2 K
    5.0 6040
    7.0 6190
    LVR info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 1 5.0 0.005 0.3
    0.01
    10.0 0.8
    RS, NS info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated Resistors, Fixed 0.05 10.0
    0.25 0.1 273 K
    7.0 154 K
    0.05 5.0
    0.25 0.1 95.2 K
    0.05 10.0 0.499 73.4 K
    7.0 41.4 K
    5.0 25.7 K
    0.5 0.1 24.3 K
    10.0 71.5 K
    0.05 5.5 0.499 12.7 K
    6.5 25.7 K
    9.0 0.499 41.4 K
    13.0 73.4 K
    11.0
    0.25 5.5 0.1 47.1 K
    6.5 95.2 K
    9.0 154 K
    13.0 273 K
    10 6.5 8200
    11.0 20 K