Resistors, Discrete - Power 5W or above - Power 1W to 5W
-
- Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package Size June 19, 2009
- Vishay Releases Industry’s First Power Metal Strip® Resistors in 3921 and 5931 Case Sizes With an Operating Temperature Range of −65 °C to +275 °C February 13, 2008
All Resistors, discrete press release
All 27 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| AC.. Series | ![]() |
![]() datasheet |
Wirewound | Cemented Wirewound Resistors | Resistors, Fixed | See datasheet | 5 | 5.0 | 0.10 | 910 | |
| 1000 | 10 K | ||||||||||
| B, T | ![]() |
![]() datasheet |
Reference | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 5.0 | 200 K | 500 M | |||
| CL | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Commercial Power, Tab Type Terminals | Resistors, Fixed | 10 | 5.0 | 0.15 | 1020 | ||
| CP High Volume | ![]() |
![]() datasheet |
Wirewound | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 5.0 | 0.1 | 100 | |||
| 101 | 50 K | ||||||||||
| CPCC, CPCF High Volume | ![]() |
![]() datasheet |
Wirewound | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 10 | 5.0 | 0.1 | 100 | ||
| 101 | 50 K | ||||||||||
| CPCL, CPCC, CPCP, CPCF | ![]() |
![]() datasheet |
Metal Film | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 10 | 5.0 | 0.01 | 0.1 | ||
| 1 | 0.1 | 5000 | |||||||||
| 10 | 800 | ||||||||||
| 1 | 801 | 150 K | |||||||||
| CPR High Volume | ![]() |
![]() datasheet |
Wirewound | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | Resistors, Fixed | 5.0 | 0.1 | 100 | |||
| 101 | 33 K | ||||||||||
| CPR Special Terminals | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Commercial Power, Radial Terminals | Resistors, Fixed | 10 | 5.0 | 0.1 | 3300 | ||
| CPS | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Commercial Power, Radial Terminals | Resistors, Fixed | 600 | 10 | 5.0 | 0.1 | 0.99 | |
| 300 | 1 | 2000 | |||||||||
| CPSM | ![]() |
![]() datasheet |
Wirewound, Ceramic Case | Commercial Power, Fireproof Inorganic Construction, High Wattage Capabilities, Low Board Temperatures, Suitable for Pick and Place Equipment, Meets or Exceeds EIA RS-344 Spec, High Thermal Conductivity and Humidity Resistance | Resistors, Fixed | 300 | 10 | 5.0 | 0.1 | 1000 | |
| CW | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Commercial Coated, Axial Lead | Resistors, Fixed | 10 | 5.0 | 0.1 | 40.3 K | ||
| 58.5 K | |||||||||||
| ERH, ENH | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 1 | 5.0 | 0.1 | 3320 | ||
| 1 | 1650 | ||||||||||
| ESS, ESN, EGS, EGN | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level | Resistors, Fixed | 0.5 | 5.0 | 0.1 | 12.1 K | ||
| 6040 | |||||||||||
| 0.1 | 0.499 | 12.1 K | |||||||||
| 6040 | |||||||||||
| FP | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 5.0 | 5 | 19 K | |||
| 6 | 1 M | ||||||||||
| 7 | |||||||||||
| KK... | ![]() |
![]() datasheet |
Wirewound | Wirewound and Fusible Wirewound Resistors in Ceramic Case | Resistors, Fixed | 400 | 10 | 5.0 | 0.075 | 0.30 | |
| 5 | 0.15 | ||||||||||
| 10 | 0.33 | 470 | |||||||||
| 510 | 15 K | ||||||||||
| LVR | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead | Resistors, Fixed | 1 | 5.0 | 0.005 | 0.3 | ||
| 0.01 | |||||||||||
| MVW, HVW, HVX | ![]() |
![]() datasheet |
Reference | Metal Alloy Resistor, Special Purpose, High Voltage | Resistors, Fixed | 5.0 | 1000 | 200 M | |||
| RDX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | Resistors, Fixed | 5.0 | |||||
| RNX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | 5.0 | 1000 | 2000 M | |||
| ROX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | See datasheet | 5.0 | 1000 | 3000 M | ||
| RS, NS | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated | Resistors, Fixed | 0.05 | 5.0 | ||||
| 0.25 | 0.1 | 95.2 K | |||||||||
| 0.05 | 0.499 | 25.7 K | |||||||||
| 0.5 | 0.1 | 24.3 K | |||||||||
| SR | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Open Air, Current Sense, Low Value | Resistors, Fixed | 1 | 5.0 | 0.004 | 0.05 | ||
| WSH2818 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | See datasheet | 1 | 5.0 | 1 m | 0.1 | |
| WSL3921, WSL5931 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | Resistors, Fixed | See datasheet | 1 | 5.0 | 0.2 m | 3 m | |
| WSLP3921, WSLP5931 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (down to 0.0003 Ohms), Surface Mount | Resistors, Fixed | 75 | 1 | 5.0 | 2 m | 4 m | |
| WSLT3921, WSLT5931 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 75 | 1 | 5.0 | 1 m | 3 m | |
| WSR High Power | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1 | 5.0 | 4527 | 0.001 | 0.3 | |
| 0.5 | 0.01 | ||||||||||