Related press releases

January 15, 2010

Vishay’s New PAT Series of AEC-Q200-Qualified Precision Automotive Thin Film Chip Resistors Offers ESD Rating of 2 kV, TCR of ± 25 ppm/°C, and Tolerances to ± 0.1 %

November 13, 2009

Vishay Extends Resistance Range of E/H MIL-55342-Qualified Resistor Chips in Compact 2208, 2010, and 2512 Case Sizes to 49.9 Ω at a 0.1 % Tolerance, and 10 Ω at 1.0 %

August 12, 2009

Vishay’s New PNM Series of Precision Non-Magnetic Thin Film Resistors Offers TCR of ± 25 ppm/°C and Tolerances to ± 0.1 % in 12 Case Sizes

August 05, 2009

Vishay’s New PLT Series of Precision Low-TCR Thin Film Resistors Offers TCR of ± 5 ppm/°C and Tolerances to ± 0.02 % in Three Case Sizes

July 17, 2009

Vishay Releases New Power Metal Strip® Battery Shunt Resistor With 36-W Power Capability and Resistance Values Down to 100 μΩ in 8518 Size Package

June 19, 2009

Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package Size

February 13, 2008

Vishay Releases Industry’s First Power Metal Strip® Resistors in 3921 and 5931 Case Sizes With an Operating Temperature Range of −65 °C to +275 °C

February 10, 2006

Vishay's New WSH2818 5-Watt Surface-Mount Power Metal Strip® Resistor Is First Such Device in Compact 2818 Package Size

October 14, 2005

Vishay's New Low-Value Power Metal Strip® Resistors Provide Resistance Values From 0.2 to 4.0 Milliohms With Tolerances of 1.0% and 5.0%

June 24, 2005

New Vishay Thick Film Power Resistors in TO220 and TO247 Packages Feature Resistance Range of 0.010 Ohms to 1 Megohm, Inductance of Less than 0.1 Microhenries

January 12, 2005

New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements Deliver Power Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω

September 22, 2004

Vishay's New FC Thin Film Chip Resistors Avoid Roll-Off at Frequencies Over 100 MHz, Offer TCR Values Down to ±25 ppm/°C

September 22, 2004

New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from 100 Ohms to 160 Kilohms and Failure Rate of 0.01% per 1000 Hours

July 26, 2002

Vishay Provides High-Power, Low-Cost Wirewound Resistor Series for Increased Reliability in Consumer Products