June 25, 2008
Vishay’s New D2TO35 35-W Thick Film Power Resistor Features Wide 0.01-Ω to 550-kΩ Resistance Range in Ultra-Compact TO-263 Package (D2PAK)
February 09, 2007
Vishay’s D2TO20 20-W Thick Film Power Resistors Feature Wide 0.010 Ω to 550 kΩ Resistance Range in Ultra-Compact TO-263 Package (D2PAK)
June 24, 2005
New Vishay Thick Film Power Resistors in TO220 and TO247 Packages Feature Resistance Range of 0.010 Ohms to 1 Megohm, Inductance of Less than 0.1 Microhenries
January 12, 2005
New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements Deliver Power Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω