Resistors, Discrete - Power 5W or above - Special

    All 8 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
    D, G info PDF icon
    datasheet
    Reference Carbon Film Resistors Special Purpose, High Voltage Resistors, Fixed 10.0 50 K 500 M
    1000 1 M
    100.0 700 K 500 M
    35.0 300 K
    60.0 400 K
    30.0 100 K
    20.0
    MVW, HVW, HVX info PDF icon
    datasheet
    Reference Metal Alloy Resistor, Special Purpose, High Voltage Resistors, Fixed 5.0 1000 200 M
    RDX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider Resistors, Fixed 10.0
    12.0
    7.0
    8.0
    5.0
    RJU info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose High Power, Ultra High Value Resistors, Fixed 400.0 100 K 1000 M
    275.0
    150.0
    140.0 1000
    70.0
    95.0
    50.0
    40.0
    RNX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed 5.0 1000 2000 M
    ROX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed See datasheet 20.0 1000 3000 M
    16.0
    12.0
    10.0
    6.0
    5.0
    SPR2213 and SPR2214 info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Special Purpose, Commercial, High Power Resistors, Fixed 10 100.0 1.0 44 K
    70.0 0.5 24 K
    50.0 1.0 44 K
    40.0 0.5 24 K
    SPW info PDF icon
    datasheet
    Reference Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) Resistors, Fixed 2 40.0
    55.0
    120.0
    10.0