Resistors, Discrete - Power 5W or above - Surface mount
-
- Vishay’s New PAT Series of AEC-Q200-Qualified Precision Automotive Thin Film Chip Resistors Offers ESD Rating of 2 kV, TCR of ± 25 ppm/°C, and Tolerances to ± 0.1 % January 15, 2010
- Vishay Extends Resistance Range of E/H MIL-55342-Qualified Resistor Chips in Compact 2208, 2010, and 2512 Case Sizes to 49.9 Ω at a 0.1 % Tolerance, and 10 Ω at 1.0 % November 13, 2009
All Resistors, discrete press release
All 11 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| E/H (Military M/D55342) | ![]() |
![]() datasheet |
Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 25 | 0.1 | 50.0 | M55342/01 | 20 | 150 K |
| 125.0 | M55342/02 | 301 K | |||||||||
| 200.0 | M55342/03 | 10 | 649 K | ||||||||
| 150.0 | M55342/04 | 1.69 M | |||||||||
| 225.0 | M55342/05 | 3.16 M | |||||||||
| 150.0 | M55342/06 | 475 K | |||||||||
| 250.0 | D55342/07 | 1.5 M | |||||||||
| 800.0 | M55342/08 | 4.02 M | |||||||||
| 1000.0 | M55342/09 | 6.19 M | |||||||||
| 500.0 | M55342/10 | 49.9 | 1 M | ||||||||
| 50.0 | M55342/11 | 20 | 100 K | ||||||||
| 100.0 | M55342/12 | 10 | 261 K | ||||||||
| E/H (T-Level) (Military M/D55342) | ![]() |
![]() datasheet |
Thin Film | QPL MIL-PRF-55342 T-Level Qualified Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.1 | 125.0 | M55342/02 | 20 | 301 K | |
| 200.0 | M55342/03 | 10 | 649 K | ||||||||
| 150.0 | M55342/04 | 1.69 M | |||||||||
| M55342/06 | 475 K | ||||||||||
| 250.0 | D55342/07 | 1.5 M | |||||||||
| 500.0 | M55342/10 | 49.9 | 1 M | ||||||||
| FC | ![]() |
![]() datasheet |
Thin Film | High Frequency (up to 20 GHz) Resistor, Surface Mount Chip | Resistors, Fixed | 25 | 0.1 | 125.0 | 0505 | 20 | 1000 |
| 50.0 | 0402 | 16 | |||||||||
| 125.0 | 0603 | 10 | |||||||||
| 200.0 | 0805 | ||||||||||
| 250.0 | 1005 | ||||||||||
| 330.0 | 1206 | ||||||||||
| L-NS | ![]() |
![]() datasheet |
Thin Film | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 300 | 1 | 1000.0 | 2010 | 0.17 | 10.0 |
| 2000.0 | 2512 | 0.18 | |||||||||
| 330.0 | 1206 | 0.10 | |||||||||
| 500.0 | 1505 | 0.25 | |||||||||
| 200.0 | 0805 | 0.10 | 6.0 | ||||||||
| 250.0 | 1005 | 0.15 | 10.0 | ||||||||
| 1000.0 | 1020 | 0.03 | 3.0 | ||||||||
| 125.0 | 0505 | 0.05 | 5.0 | ||||||||
| 0603 | 0.10 | ||||||||||
| 200.0 | 0705 | 6.0 | |||||||||
| M | ![]() |
![]() datasheet |
Thin Film | Commercial Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 100 | 1 | 150.0 | 0603 | 10 | 25 M |
| 125.0 | 0505 | ||||||||||
| 0504 | |||||||||||
| 100.0 | 0502 | ||||||||||
| 0402 | 10 M | ||||||||||
| 200.0 | 0705 | 25 M | |||||||||
| 0805 | |||||||||||
| 250.0 | 1005 | ||||||||||
| 500.0 | 1010 | ||||||||||
| 330.0 | 1206 | ||||||||||
| 350.0 | 1505 | ||||||||||
| 1000.0 | 2010 | ||||||||||
| 750.0 | 2208 | ||||||||||
| 2000.0 | 2512 | ||||||||||
| P-NS | ![]() |
![]() datasheet |
Thin Film | Commercial Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 10 | 0.02 | 150.0 | 0603 | 10 | 261 K |
| 0505 | 20 | 301 K | |||||||||
| 100.0 | 0502 | 150 K | |||||||||
| 50.0 | 0402 | 25 | 100 K | ||||||||
| 250.0 | 0705 | 10 | 475 K | ||||||||
| 0805 | |||||||||||
| 1005 | 649 K | ||||||||||
| 500.0 | 1010 | 50 | 1 M | ||||||||
| 400.0 | 1206 | 10 | 1.5 M | ||||||||
| 1505 | 1 M | ||||||||||
| 800.0 | 2208 | 3.16 M | |||||||||
| 2010 | 4.02 M | ||||||||||
| 1000.0 | 2512 | 6.19 M | |||||||||
| PAT | ![]() |
![]() datasheet |
Thin Film | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | Resistors, Fixed | 25 | 0.1 | 200.0 | 0805 | 10 | 301 K |
| 150.0 | 0603 | 80 K | |||||||||
| 50.0 | 0402 | 20 | 35 K | ||||||||
| 800.0 | 2010 | 10 | 2 M | ||||||||
| 1000.0 | 2512 | 3 M | |||||||||
| 400.0 | 1505 | 1 M | |||||||||
| 750.0 | 2208 | 1.75 M | |||||||||
| 400.0 | 1206 | 1 M | |||||||||
| PLT | ![]() |
![]() datasheet |
Thin Film | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance | Resistors, Fixed | 5 | 0.1 | 250.0 | 0705 | 250 | 50 K |
| 150.0 | 0603 | 40 K | |||||||||
| 250.0 | 0805 | 50 K | |||||||||
| 400.0 | 1206 | 100 K | |||||||||
| PNM | ![]() |
![]() datasheet |
Thin Film | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 25 | 0.1 | 1000.0 | 2512 | 10 | 3 M |
| 750.0 | 2208 | 1.75 M | |||||||||
| 800.0 | 2010 | 2 M | |||||||||
| 500.0 | 1010 | 50 | 600 K | ||||||||
| 400.0 | 1206 | 10 | |||||||||
| 1505 | |||||||||||
| 200.0 | 0805 | 301 K | |||||||||
| 0705 | |||||||||||
| 250.0 | 1005 | ||||||||||
| 150.0 | 0505 | 20 | 130 K | ||||||||
| 0603 | 10 | 80 K | |||||||||
| 50.0 | 0402 | 20 | 35 K | ||||||||
| 100.0 | 0502 | 65 K | |||||||||
| PTN | ![]() |
![]() datasheet |
Thin Film | Commercial Thin Film Chip Resistor, Surface Mount Chip | Resistors, Fixed | 25 | 0.1 | 750.0 | 2208 | 10 | 1.75 M |
| 800.0 | 2010 | 2 M | |||||||||
| 1000.0 | 2512 | 3 M | |||||||||
| 250.0 | 1005 | 301 K | |||||||||
| 500.0 | 1010 | 50 | 600 K | ||||||||
| 400.0 | 1206 | 10 | |||||||||
| 1505 | |||||||||||
| 150.0 | 0505 | 20 | 130 K | ||||||||
| 0603 | 10 | 80 K | |||||||||
| 200.0 | 0705 | 301 K | |||||||||
| 0805 | |||||||||||
| 50.0 | 0402 | 20 | 35 K | ||||||||
| 100.0 | 0502 | 65 K | |||||||||
| WSR High Power | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1 | 5.0 | 4527 | 0.001 | 0.3 | |
| 0.5 | 0.01 | ||||||||||