Resistors, Discrete - Power 5W or above - TCR below 0.5
All 11 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| AC.. Series | ![]() |
![]() datasheet |
Wirewound | Cemented Wirewound Resistors | Resistors, Fixed | See datasheet | 5 | 10.0 | 0.22 | 560 |
| 7.0 | 0.10 | 1500 | ||||||||
| 5.0 | 910 | |||||||||
| 1000 | 10 K | |||||||||
| 7.0 | 1600 | 15 K | ||||||||
| 10.0 | 620 | 27 K | ||||||||
| 5.0 | ||||||||||
| 7.0 | ||||||||||
| 10.0 | ||||||||||
| 5.8 | 0.10 | 1500 | ||||||||
| 8.4 | 0.22 | 560 | ||||||||
| 5.8 | 1600 | 15 K | ||||||||
| 8.4 | 620 | 27 K | ||||||||
| 5.8 | ||||||||||
| 8.4 | ||||||||||
| GBS | ![]() |
![]() datasheet |
Reference | Vitreous Resistors with Corrugated Ribbon | Resistors, Fixed | See datasheet | 10 | 200.0 | 0.27 | 1.1 |
| 150.0 | 0.20 | 0.91 | ||||||||
| 120.0 | 0.15 | 0.62 | ||||||||
| 90.0 | 0.10 | 0.43 | ||||||||
| 180.0 | 0.47 | 1.8 | ||||||||
| 100.0 | 0.27 | 1.0 | ||||||||
| 50.0 | 0.13 | 0.51 | ||||||||
| 250.0 | 0.30 | 1.3 | ||||||||
| 350.0 | 0.39 | 1.8 | ||||||||
| 550.0 | 0.75 | 3.0 | ||||||||
| 700.0 | 0.91 | 3.9 | ||||||||
| 50.0 | 0.56 | 2.2 | ||||||||
| 100.0 | 1.1 | 4.7 | ||||||||
| 180.0 | 2.0 | 7.5 | ||||||||
| 90.0 | 0.47 | 3.3 | ||||||||
| 120.0 | 0.68 | 5.1 | ||||||||
| 150.0 | 1.0 | 6.8 | ||||||||
| 200.0 | 1.2 | 9.1 | ||||||||
| 250.0 | 1.5 | 11 | ||||||||
| 350.0 | 2.0 | 15 | ||||||||
| 550.0 | 3.3 | 24 | ||||||||
| 700.0 | 4.3 | 33 | ||||||||
| 50.0 | 1.3 | 6.2 | ||||||||
| 100.0 | 2.4 | 12 | ||||||||
| 180.0 | 4.3 | 22 | ||||||||
| 90.0 | 1.0 | 8.2 | ||||||||
| 120.0 | 1.5 | 12 | ||||||||
| 150.0 | 2.0 | 16 | ||||||||
| 200.0 | 2.7 | 24 | ||||||||
| 250.0 | 3.9 | 27 | ||||||||
| 350.0 | 5.1 | 36 | ||||||||
| 550.0 | 8.2 | 56 | ||||||||
| 700.0 | 10 | 75 | ||||||||
| KK... | ![]() |
![]() datasheet |
Wirewound | Wirewound and Fusible Wirewound Resistors in Ceramic Case | Resistors, Fixed | 5 | 5.5 | 0.33 | 33 K | |
| 10 | 5.0 | 470 | ||||||||
| 7.0 | ||||||||||
| 5 | 0.51 | 47 K | ||||||||
| 10 | 0.75 | 910 | ||||||||
| 9.0 | ||||||||||
| 5 | 10.0 | 0.91 | 82 K | |||||||
| 10 | 11.0 | 1.1 | 1300 | |||||||
| 17.0 | 1.8 | 2400 | ||||||||
| 7.0 | 1000 | 33 K | ||||||||
| 9.0 | ||||||||||
| 11.0 | 1500 | 47 K | ||||||||
| 17.0 | 2700 | 82 K | ||||||||
| 5.0 | 510 | 15 K | ||||||||
| 7.0 | ||||||||||
| 10.0 | ||||||||||
| 5.5 | ||||||||||
| 7.0 | ||||||||||
| RNX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | 5.0 | 1000 | 2000 M | ||
| ROX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | See datasheet | 20.0 | 1000 | 3000 M | |
| 16.0 | ||||||||||
| 12.0 | ||||||||||
| 10.0 | ||||||||||
| 6.0 | ||||||||||
| 5.0 | ||||||||||
| WSH2818 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | See datasheet | 1 | 5.0 | 1 m | 0.1 |
| WSL3921, WSL5931 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | Resistors, Fixed | See datasheet | 1 | 5.0 | 0.2 m | 3 m |
| Z300 | ![]() |
![]() datasheet |
Wirewound | Axial Cemented Wirewound Resistors | Resistors, Fixed | See datasheet | 10.0 | 0.20 | 8200 | |
| 8.0 | 0.13 | 4700 | ||||||||
| 6.0 | 0.10 | 2400 | ||||||||
| 3.90 | 10 K | |||||||||
| 8.0 | 6.80 | 16 K | ||||||||
| 10.0 | 12 | 30 K | ||||||||
| ZBS | ![]() |
![]() datasheet |
Reference | Cemented Resistors with Corrugated Ribbon | Resistors, Fixed | 10 | 10 | 75.0 | 0.47 | 3.3 |
| 50.0 | 0.56 | 2.2 | ||||||||
| 110.0 | 0.68 | 5.1 | ||||||||
| 150.0 | 1.0 | 6.8 | ||||||||
| 100.0 | 1.1 | 4.7 | ||||||||
| 200.0 | 1.2 | 9.1 | ||||||||
| 250.0 | 1.5 | 11 | ||||||||
| 300.0 | 2 | 15 | ||||||||
| 150.0 | 7.5 | |||||||||
| 375.0 | 3.3 | 24 | ||||||||
| 500.0 | 4.3 | 33 | ||||||||
| ZWK | ![]() |
![]() datasheet |
Reference | Cemented Resistors with Ferrules | Resistors, Fixed | 10 | 10 | 10.0 | 0.24 | 1500 |
| 15.0 | 0.36 | 2200 | ||||||||
| 0.47 | 12 K | |||||||||
| 10.0 | 8200 | |||||||||
| 5 | 15.0 | 0.51 | 12 K | |||||||
| 10.0 | 8200 | |||||||||
| 10 | 20.0 | 0.56 | 3300 | |||||||
| 0.75 | 20 K | |||||||||
| 5 | 15.0 | 2200 | ||||||||
| 10.0 | 1 | 1500 | ||||||||
| 10 | 40.0 | 1.1 | 6800 | |||||||
| 1.5 | 36 K | |||||||||
| 60.0 | 8200 | |||||||||
| 1.8 | 47 K | |||||||||
| 2 | 20.0 | 2 | 20 K | |||||||
| 60.0 | 47 K | |||||||||
| 10 | 90.0 | 2.2 | 13 K | |||||||
| 2 | 40.0 | 20 K | ||||||||
| 10 | 90.0 | 2.7 | 75 K | |||||||
| 150.0 | 3.9 | 24 K | ||||||||
| 4.7 | 130 K | |||||||||
| 2 | 15.0 | 5.1 | 12 K | |||||||
| 10.0 | 8200 | |||||||||
| ZWS | ![]() |
![]() datasheet |
Wirewound | Cemented Wirewound Resistors with Lugs | Resistors, Fixed | 10 | 10 | 6.0 | 0.15 | 910 |
| 8.0 | 0.24 | 1300 | ||||||||
| 12.0 | 0.33 | 1800 | ||||||||
| 15.0 | 0.39 | 2200 | ||||||||
| 20.0 | 0.47 | 2700 | ||||||||
| 12.0 | 0.56 | 270 | ||||||||
| 0.62 | 10 K | |||||||||
| 20.0 | 16 K | |||||||||
| 8.0 | 200 | |||||||||
| 20.0 | 430 | |||||||||
| 15.0 | 0.68 | 12 K | ||||||||
| 330 | ||||||||||
| 8.0 | 7500 | |||||||||
| 6.0 | 0.82 | 130 | ||||||||
| 5100 | ||||||||||
| 35.0 | 0.91 | |||||||||
| 5 | 8.0 | 1 | 1300 | |||||||
| 12.0 | 1800 | |||||||||
| 15.0 | 2200 | |||||||||
| 20.0 | 2700 | |||||||||
| 6.0 | 910 | |||||||||
| 10 | 35.0 | 1.1 | 30 K | |||||||
| 50.0 | 6200 | |||||||||
| 35.0 | 750 | |||||||||
| 2 | 1.3 | 30 K | ||||||||
| 10 | 50.0 | 33 K | ||||||||
| 910 | ||||||||||
| 75.0 | 2 | 11 K | ||||||||
| 2 | 15.0 | 2.2 | 12 K | |||||||
| 10 | 100.0 | 13 K | ||||||||
| 2 | 50.0 | 33 K | ||||||||
| 10 | 75.0 | 2.4 | 1600 | |||||||
| 62 K | ||||||||||
| 110.0 | 2.7 | 16 K | ||||||||
| 2 | 20.0 | |||||||||
| 10 | 100.0 | 1800 | ||||||||
| 2 | 6.0 | 5100 | ||||||||
| 10 | 100.0 | 68 K | ||||||||
| 2 | 12.0 | 3 | 10 K | |||||||
| 75.0 | 62 K | |||||||||
| 10 | 110.0 | 3.3 | 2400 | |||||||
| 2 | 8.0 | 7500 | ||||||||
| 10 | 110.0 | 91 K | ||||||||
| 150.0 | 3.9 | 22 K | ||||||||
| 4.7 | 130 K | |||||||||
| 3300 | ||||||||||
| 250.0 | 6.8 | 39 K | ||||||||
| 8.2 | 220 K | |||||||||
| 6200 | ||||||||||