VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 1W to 5W>Ultra-stable (23 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (29):
  Application Note (5)
  Non-English Related Material (1)
  Technical Note (7)
  Promotional Material (16)
Press Releases
Resistors, fixed discrete: Power 1W to 5W - Ultra-stable
TechnologyBulk Metal Foil
TypeResistors, Fixed
BrandVishay Foil Resistors

All 23 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CSM2512infoHigh Precision Metal Strip Resistor (4-Terminal)150.112512 0.003 0.2
CSM2512SinfoBulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C150.112512 0.003 0.2
CSM3637infoHigh Precision Metal Strip Resistor (4-Terminal)150.133637 0.002 0.2
S104DinfoS Series - High Performance Aerospace and Instrumentation Resistors20.0051 1 500 K
S104Kinfo1 300 K
S105Dinfo21.5 750 K
S105Kinfo1 500 K
S106Dinfo21 0.5 1 M
2
S106Kinfo11 600 K
2
VCS101infoPrecision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device150.11 0.005 0.25
1.5
VCS103info
VCS1625infoHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625Z (Z-Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.111625 0.3 1
VCS201info200 Series Precision Current Sensing Resistors, Conformally Coated150.11.5 0.005 0.2
VCS202info2 0.25
VCS232Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.022 0.25 500
VCS301info300 Series Precision Current Sensing Resistors (4-Terminal)1.50.13 0.005 0.25
VCS302info
VCS331info1 0.25 500
VCS331Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
VCS332info300 Series Precision Current Sensing Resistors (4-Terminal)10.13 0.25 500
VCS332Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
VCS401infoPrecision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device150.11.5 0.005 0.25
VFP3, VFP4infoHermetically Sealed and Molded Power and Current Sensing Resistors20.013 0.05 80 K
VFP4Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
VHA516-4infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011 5 668 K
VHA516-4ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011 5 400 K
VHA516-5infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.25 5 835 K
VHA516-5ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.25 5 500 K
VHA516-6infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.5 5 1 M
VHA516-6ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.5 5 600 K
VHA518-10infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.5 5 1.67 M
VHA518-10ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.5 5 1 M
VHA518-11infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.5 5 1.84 M
VHA518-11ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.5 5 1.1 M
VHA518-7infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.75 5 1.17 M
VHA518-7ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.75 5 700 K
VHA518-8infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012 5 1.34 M
VHA518-8ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012 5 800 K
VHA518-9infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.25 5 1.5 M
VHA518-9ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.25 5 900 K
VHP3, VHP4, VPR247infoHermetically Sealed and Molded Power and Current Sensing Resistors20.013 0.05 80 K
VHP4Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
VPR220infoPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.011.5 5 10 K
VPR220SinfoPrecision Foil Power Resistor, TO 220 Configuration20.011.5 5 10 K
VPR220SZ (Z Foil)infoPrecision Foil Power Resistor, TO-220 Configuration0.050.011.5 5 10 K
VPR220Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.011.5 5 10 K
VPR221infoPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.011.5 0.5 500
VPR221SinfoPrecision Foil Power Resistor, TO-220 Configuration, 4-Terminal Connection20.011.5 0.5 500
VPR221SZ (Z-Foil)infoUltra High Precision Z-Foil Power Current Sense Resistors0.050.011.5 0.5 500
VPR221Z (Z-Foil)infoUltra High Precision Power Current Sense Resistors Z-based0.050.011.5 0.5 500
VPR247Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
VPR5infoCurrent Sensing Resistor (Direct Replacement for Certain Wirewounds)20.015 1 100 K
VSR6infoVSR Series - Industrial Precision Resistors40.011 400 K 1 M
VTA52infoTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.011 5 500 K
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account