August 15, 2008
Vishay’s New VCS1625Z Ultra-High-Precision Z-Foil Surface-Mount Current Sensing Chip Resistor Features a Low Absolute TCR of ±0.2 ppm/°C, Tight Tolerance to ±0.2 %, and PCR of ±5 ppm at Rated Power
June 27, 2008
Vishay’s New CSM2512S Bulk Metal® Surface-Mount Power Metal Strip® Resistor Offers Improved Load-Life Stability of 0.05 %, Absolute TCR of ±15 ppm/°C, and Tolerance of ±0.1 %
January 20, 2004
Vishay CSM Current-Sensing Foil Resistor Named EDN Hot 100 Product of 2003
May 15, 2003
Vishay's New CSM Ultra-Precision, 2-mΩ, Surface-Mount, Current-Sensing Resistors Provide TCR Values Down to ±15 ppm/°C and Superior Stability in Compact 2512 and 3637 Sizes
May 18, 2001
New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature