| CPSL |  | Wirewound, Ceramic Case | Low Value, Commercial Power, Four Lead, Fireproof Inorganic Construction, Current Sensing, High Power/Size Ratio, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems | 100 | 3 | 3 | | 0.01 | 0.1 |
| 5 |
| CSM2512S |  | Bulk Metal Foil | Bulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C | 15 | 0.1 | 1 | 2512 | 0.003 | 0.2 |
| L-NS |  | Thin Film | Wraparound Chip Resistors Low Value | 300 | 1 | 1 | 1020 | 0.03 | 10 |
| 2010 |
| 2 | 2512 |
| RTO 20 |  | Thick Film | Power Resistor Thick Film Technology | 150 | 1 | 2 | | 0.01 | 0.015 |
| 0.015 | 0.1 |
| 0.1 | 0.5 |
| 0.5 | 1 M |
| S(A,B,C) |  | Thin Film | Current Sensing Bondable Chip Resistors | 50 | 5 | 2 | | 0.05 | 0.2 |
| 2 | 0.2 | 0.5 |
| 1 | 0.5 | 1 |
| SR |  | Wirewound | Wirewound Resisotrs, Open Air, Current Sense, Low Value | | | 1 | | 0 | 0 |
| 1 | 0.005 | 0.005 |
| 0.03 | 0.03 |
| 3 | 0 | 0 |
| 1 | 0.005 | 0.005 |
| 0.05 | 0.05 |
| 5 | 0 | 0 |
| 1 | 0.004 | 0.004 |
| 0.05 | 0.05 |
| VCS101 |  | Bulk Metal Foil | Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device | 15 | 0.1 | 1 | | 0.005 | 0.25 |
| 1.5 |
| VCS103 |  |
| VCS1610 |  | Bulk Metal Foil | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625 |  | Bulk Metal Foil | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625Z (Z-Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.1 | 1 | 1625 | 0.3 | 1 |
| VCS201 |  | Bulk Metal Foil | 200 Series Precision Current Sensing Resistors, Conformally Coated | 15 | 0.1 | 1.5 | | 0.005 | 0.2 |
| VCS202 |  | 2 | 0.25 |
| VCS232Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.02 | 2 | | 0.25 | 500 |
| VCS301 |  | Bulk Metal Foil | 300 Series Precision Current Sensing Resistors (4-Terminal) | 1.5 | 0.1 | 3 | | 0.005 | 0.25 |
| VCS302 |  |
| VCS331 |  | 1 | 0.25 | 500 |
| VCS331Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VCS332 |  | Bulk Metal Foil | 300 Series Precision Current Sensing Resistors (4-Terminal) | 1 | 0.1 | 3 | | 0.25 | 500 |
| VCS332Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VCS401 |  | Bulk Metal Foil | Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device | 15 | 0.1 | 1.5 | | 0.005 | 0.25 |
| VFP3, VFP4 |  | Bulk Metal Foil | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 0.01 | 3 | | 0.05 | 80 K |
| VFP4Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VHP3, VHP4, VPR247 |  | Bulk Metal Foil | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 0.01 | 3 | | 0.05 | 80 K |
| VHP4Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VPR220Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | | 5 | 10 K |
| VPR221SZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Power Current Sense Resistors | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| VPR221Z (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| VPR247Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VPR5 |  | Bulk Metal Foil | Current Sensing Resistor (Direct Replacement for Certain Wirewounds) | 2 | 0.01 | 5 | | 1 | 100 K |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |