VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 1W to 5W>Flame proof (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (11):
  Cross Reference (1)
  Reference Data (1)
  Tape Info (1)
  Technical Note (1)
  Promotional Material (7)
Resistors, fixed discrete: Power 1W to 5W - Flame proof
BrandsVishay Dale, Vishay Draloric

All 6 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CCF-2infoMetal FilmIndustrial Power, Flameproof (High Temperature Coating Meets EIA RS-325-A Spec), Small Size, High Power Rating, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient, Tape and Reel PackagingResistors, Fixed10012 4.99 1 M
CPFinfoMetal FilmIndustrial, Power, Flameproof (High Temperature Coating), High Power Rating, Small Size, Special Filming and Coating Processes, Excellent High Frequency Characteristics, Low Noise, Low Voltage CoefficientResistors, Fixed250.11 0.1 150 K
0.5
1
5
2 0.1
0.5
1
5
3 0.1
1
8
FPinfoMetal FilmIndustrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish LeadsResistors, Fixed150110001 10 1 M
0032
20002 9 1.5 M
0042 10
0069 2.6
30003 9 1 M
40004 6
50005 7
FP..PinfoMetal FilmPulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical HazardsResistors, Fixed, Fusible11 10 1 M
20069 2.6
9 1.5 M
3 1 M
HVW, MVWinfoMetal AlloySpecial Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial LeadsResistors, Fixed51 1000 25 M
1.5 50 M
2.5 75 M
5 200 M
NKS.infoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible1010617 0.1 20
5 1
101.50922 0.1
5 1
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account