VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 1W to 5W>Fusible (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Cross Reference (1)
  Ordering Info (3)
  Reference Data (1)
  Tape Info (1)
  Promotional Material (4)
Resistors, fixed discrete: Power 1W to 5W - Fusible
BrandsVishay Dale, Vishay Draloric

All 6 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CPinfoWirewound, Ceramic CaseCommercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity ResistanceResistors, Fixed, Fusible300520002 0.1 1000
20 100 12 K
30030003 0.1 2000
20 150 22 K
30050005 0.1 2400
20 150 27 K
CPRinfoWirewound, Ceramic CaseCommercial Power, Radial Terminals, Fireproof Inorganic Construction, Direct Mounting on Printed Circuitboard, Circuitboard Lock-in Mounting Tabs, Fusible Styles AvailableResistors, Fixed, Fusible30053 0.1 1000
5
FP..PinfoMetal FilmPulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical HazardsResistors, Fixed, Fusible11 10 1 M
20069 2.6
9 1.5 M
3 1 M
NKS.infoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible1010617 0.1 20
5 1
101.50922 0.1
5 1
RS Style Wirewound Fuse ResistorinfoWirewoundFusible, Fast Acting Molded Styles, Custom Designed for Your Application, High Temperature Silicone Molded PackageResistors, Fixed, Fusible3031 0.12 0.42
0.19 0.82
0.23 1.16
0.29 1.61
0.35 2.17
0.72 6.44
1.1 12
1.7 23
2.2 35
3.5 68
4.7 107
6.8 185
49 500
Z302 BV 20327infoWirewoundAxial Cemented, Fusible, Wirewound ResistorsResistors, Fixed10053150000.150000.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account