| CSM2512 |  | High Precision Metal Strip Resistor (4-Terminal) | 15 | 0.1 | 1 | 2512 | 0.003 | 0.2 |
| CSM2512S |  | Bulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C | 15 | 0.1 | 1 | 2512 | 0.003 | 0.2 |
| CSM3637 |  | High Precision Metal Strip Resistor (4-Terminal) | 15 | 0.1 | 3 | 3637 | 0.002 | 0.2 |
| S104D |  | S Series - High Performance Aerospace and Instrumentation Resistors | 2 | 0.005 | 1 | | 1 | 500 K |
| S104K |  | 1 | 300 K |
| S105D |  | 2 | 1.5 | 750 K |
| S105K |  | 1 | 500 K |
| S106D |  | 2 | 1 | 0.5 | 1 M |
| 2 |
| S106K |  | 1 | 1 | 600 K |
| 2 |
| VCS101 |  | Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device | 15 | 0.1 | 1 | | 0.005 | 0.25 |
| 1.5 |
| VCS103 |  |
| VCS1610 |  | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625 |  | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625Z (Z-Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.1 | 1 | 1625 | 0.3 | 1 |
| VCS201 |  | 200 Series Precision Current Sensing Resistors, Conformally Coated | 15 | 0.1 | 1.5 | | 0.005 | 0.2 |
| VCS202 |  | 2 | 0.25 |
| VCS232Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.02 | 2 | | 0.25 | 500 |
| VCS301 |  | 300 Series Precision Current Sensing Resistors (4-Terminal) | 1.5 | 0.1 | 3 | | 0.005 | 0.25 |
| VCS302 |  |
| VCS331 |  | 1 | 0.25 | 500 |
| VCS331Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VCS332 |  | 300 Series Precision Current Sensing Resistors (4-Terminal) | 1 | 0.1 | 3 | | 0.25 | 500 |
| VCS332Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VCS401 |  | Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device | 15 | 0.1 | 1.5 | | 0.005 | 0.25 |
| VFP3, VFP4 |  | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 0.01 | 3 | | 0.05 | 80 K |
| VFP4Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VHA516-4 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 1 | | 5 | 668 K |
| VHA516-4Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 1 | | 5 | 400 K |
| VHA516-5 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 1.25 | | 5 | 835 K |
| VHA516-5Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 1.25 | | 5 | 500 K |
| VHA516-6 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 1.5 | | 5 | 1 M |
| VHA516-6Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 1.5 | | 5 | 600 K |
| VHA518-10 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 2.5 | | 5 | 1.67 M |
| VHA518-10Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 2.5 | | 5 | 1 M |
| VHA518-11 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 2.5 | | 5 | 1.84 M |
| VHA518-11Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 2.5 | | 5 | 1.1 M |
| VHA518-7 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 1.75 | | 5 | 1.17 M |
| VHA518-7Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 1.75 | | 5 | 700 K |
| VHA518-8 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 2 | | 5 | 1.34 M |
| VHA518-8Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 2 | | 5 | 800 K |
| VHA518-9 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 2.25 | | 5 | 1.5 M |
| VHA518-9Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 2.25 | | 5 | 900 K |
| VHP3, VHP4, VPR247 |  | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 0.01 | 3 | | 0.05 | 80 K |
| VHP4Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VPR220 |  | Precision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω | 2 | 0.01 | 1.5 | | 5 | 10 K |
| VPR220S |  | Precision Foil Power Resistor, TO 220 Configuration | 2 | 0.01 | 1.5 | | 5 | 10 K |
| VPR220SZ (Z Foil) |  | Precision Foil Power Resistor, TO-220 Configuration | 0.05 | 0.01 | 1.5 | | 5 | 10 K |
| VPR220Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | | 5 | 10 K |
| VPR221 |  | Precision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω | 2 | 0.01 | 1.5 | | 0.5 | 500 |
| VPR221S |  | Precision Foil Power Resistor, TO-220 Configuration, 4-Terminal Connection | 2 | 0.01 | 1.5 | | 0.5 | 500 |
| VPR221SZ (Z-Foil) |  | Ultra High Precision Z-Foil Power Current Sense Resistors | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| VPR221Z (Z-Foil) |  | Ultra High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| VPR247Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VPR5 |  | Current Sensing Resistor (Direct Replacement for Certain Wirewounds) | 2 | 0.01 | 5 | | 1 | 100 K |
| VSR6 |  | VSR Series - Industrial Precision Resistors | 4 | 0.01 | 1 | | 400 K | 1 M |
| VTA52 |  | Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) | 4 | 0.01 | 1 | | 5 | 500 K |
| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |