VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 1W to 5W>Metal oxide (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Resistors, fixed discrete: Power 1W to 5W - Metal oxide
TechnologyMetal Oxide
TypeResistors, Fixed
BrandVishay Draloric

All 2 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
SXAinfoStandard Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, Used in applications with high endurance demands30021 1 9.53
10 100 K
1.5 1 9.53
10 100 K
2 1 9.53
10 100 K
4 68 K
WK / WRinfoHigh Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammable100510207 0.18 10 M
2 1 1 M
501 4.7
200520414 0.18 10 M
2 1 1 M
530617 0.22 560 K
2 1 100 K
540922 0.22
2 1 68 K
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account