VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 1W to 5W>Military/ESA (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (21):
  Approval Documents (1)
  Ordering Info (6)
  Reference Data (2)
  Selector Guide (1)
  Tape and Reel Info (1)
  Technical Note (4)
  Promotional Material (6)
Press Releases
Resistors, fixed discrete: Power 1W to 5W - Military/ESA
TypeResistors, Fixed
BrandsVishay Dale, Vishay Sfernice, Vishay Thin Film

All 4 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 10011 10 3 M
0.1 100
LVRinfoWirewoundWirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead01100.1000.
350.2000.
100.
550.3000.
100.
MSP SeriesinfoWirewoundPrecision Surface Mount Resistors, Wirewound or Metal Film Technologies 5011 0.04 2200
0.5 0.4
0.1 10 332 K
0.5 1 M
0.1
12 0.04 4700
0.5 0.4
0.1
52.5 0.04 13 K
1 0.05
0.5 0.3
0.1
RCWPMinfoThick Film, ChipMilitary/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations)1012512 5.6 15 M
1 10 1 M
7.5 M
2 15 M
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account