Resistors, fixed discrete: Power 1W to 5W - Power 1W or below
Power (W) 1
Brands Vishay BCcomponents, Vishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
BSI Wirewound Moulded and Insulated Wirewound Precision Power Resistors Axial Leads Resistors, Fixed 0.5 1000. 20000000.
CA Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 0 0
0.1 0.1
1000 1000
CA High Volume Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 5 0.1 1000
CCF55, CCF60 Metal Film Metal Film Resistors, Industrial, ? 1 % Tolerance Resistors, Fixed 100 1 10 1 M
CHP, HCHP Hybrid Thick Film High Stability Resistor Chips, Thick Film Technology Resistors, Fixed 1020 0.1 10 M
2010 100 M
CMB 0207 Carbon Film, MELF High Pulse Load MELF Resistor Resistors, Fixed -250 2 0207 2.2 1.5 M
CP0002...13 Wirewound Wirewound Resistors, Commercial Power, Low Value Resistors, Fixed 1 0.005 0.03
CPF Metal Film Industrial, Power, Flameproof (High Temperature Coating), High Power Rating, Small Size, Special Filming and Coating Processes, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient Resistors, Fixed 25 0.1 0.1 150 K
0.5
1
5
CSM2512 Bulk Metal Foil High Precision Metal Strip Resistor (4-Terminal) Resistors, Fixed 15 0.1 2512 0.003 0.2
CSM2512S Bulk Metal Foil Bulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C Resistors, Fixed 15 0.1 2512 0.003 0.2
CW Wirewound Wirewound Resistors, Commercial Coated, Axial Lead Resistors, Fixed 0 1000. 33000000.
63700000.
D..TR/CRCW...TR Thick Film, Rectangular Chip User Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier Layer Resistors, Fixed 200 15 2512 10 4.7 M
E/H Thin Film QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H Resistors, Fixed 100 1 10 3 M
0.1 100
FP Metal Film Industrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish Leads Resistors, Fixed 150 1 0001 10 1 M
0032
FP..P Metal Film Pulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical Hazards Resistors, Fixed, Fusible 1 10 1 M
HPS Thick Film High Power Resistors, Thick Film Technology Resistors, Fixed 100 0.5 200 100 M
HTS High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology Resistors, Fixed 0.5 10000000. 1000000000000.
5000000000000.
25000000000000.
50000000000000.
HVPS Thin Film Single in line High Value Precision Discrete (50 K ohms to 10M ohms) Resistors, Fixed 5 0.01 50 K 5 M
HVW, MVW Metal Alloy Special Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial Leads Resistors, Fixed 5 1000 25 M
L-NS Thin Film Wraparound Chip Resistors Low Value Resistors, Fixed 300 1 1020 0.03 10
2010
LVR Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 0 100. 1000.
M Thick Film Wraparound Chip Resistor Thick Film Industrial Resistors, Fixed 100 1 2010 10 25
MMU 0102 HF, MMA 0204 HF, MMB 0207 HF Thin Film, MELF High Frequency MELF Resistors Resistors, Fixed 50 2 0207 6.8 470
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03 Thin Film, MELF MELF Resistors with Established Reliability Resistors, Fixed 15 0.1 0102 1 5.11
0204 10
0207 21.5
MMU 0102, MMA 0204, MMB 0207 - Professional Thin Film, MELF Professional MELF Resistors Resistors, Fixed 25 0.5 0207 0.1 15 M
MSP Series Wirewound Precision Surface Mount Resistors, Wirewound or Metal Film Technologies Resistors, Fixed 50 1 0.04 2200
0.5 0.4
0.1 10 332 K
0.5 1 M
0.1
NKS. Metal Film Fusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behavior Resistors, Fixed, Fusible 10 0617 0.1 20
5 1
P-NS Thin Film Wraparound Chip Resistors Thin Film Resistors, Fixed 10 0.02 2512 10 3 M
PAC 01..06 Series Wirewound Cemented Wirewound Precision Resistors Resistors, Fixed 100 1 0.1 2200
PTN Thin Film Wraparound Chip Resistors Thin Film Tantalum Nitride Resistors, Fixed 25 0.1 2512 10 3 M
PWB Thin Film 70 x 70 Ta2 N 1W on Silicon Resistors, Fixed 600 5 0.3 2
250 1 2 10
100 0.5 10 50
50 50 10 K
100 10 K 20 K
RCMA Metal Film, Molded Very High Stability Resistors Resistors, Fixed 25 0.5 1 2.5 M
15 0.1 10 1 M
0.5 2.5 M
RCMM Metal Film, Molded Molded Metal Film Resistors Resistors, Fixed 50 5 1 2.2 M
2 2.26 M
RCMS Metal Film, Molded High Stability Resistors, Fixed 30 1 1 332 K
1 M
2.21 M
RCMT Metal Film, Molded High Stability, High Temperature Resistors, Fixed 15 0.5 1 2 M
50 0.1 10 750 K
25 1 M
15 0.2 1.5 M
50 0.5 2 M
RCWP Thick Film, Chip Industrial, Custom Sizes Resistors, Fixed 300 2 2512 5 20 M
100 1 10 1 M
RCWPM Thick Film, Chip Military/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations) Resistors, Fixed 10 2512 5.6 15 M
1 10 1 M
7.5 M
2 15 M
RLP Wirewound, Axial Leads, Insulated Insulated Precision Wirewound Resistors, Axial Leads Resistors, Fixed 0.1 0 0
1 0.05 2200
0.5 0.4
RS Style Wirewound Fuse Resistor Wirewound Fusible, Fast Acting Molded Styles, Custom Designed for Your Application, High Temperature Silicone Molded Package Resistors, Fixed, Fusible 30 3 0.12 0.42
0.19 0.82
0.23 1.16
0.29 1.61
0.35 2.17
0.72 6.44
1.1 12
1.7 23
2.2 35
3.5 68
4.7 107
6.8 185
49 500
S104D Bulk Metal Foil S Series - High Performance Aerospace and Instrumentation Resistors Resistors, Fixed 2 0.005 1 500 K
S104K 1 300 K
S106D 2 0.5 1 M
S106K 1 600 K
SMM0207 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 2 0207 0.16 0.91
50 0.5 1 2.21 M
1 10 M
SPU Molded Wirewound Molded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value Resistors, Fixed 80 0.1 0.001 0.06
SR Wirewound Wirewound Resisotrs, Open Air, Current Sense, Low Value Resistors, Fixed 0 0
1 0.005 0.005
0.03 0.03
SXA Metal Oxide Standard Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, Used in applications with high endurance demands Resistors, Fixed 300 2 1 9.53
10 100 K
VCS101 Bulk Metal Foil Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device Resistors, Fixed 15 0.1 0.005 0.25
VCS1625 Bulk Metal Foil High Precision, Current Sensing Chip Resistor (4-Terminal) Resistors, Fixed 2 0.1 1625 0.01 1
VCS1625Z (Z-Foil) Bulk Metal Foil High Precision Power Current Sense Resistors Z-based Resistors, Fixed 0.05 0.1 1625 0.3 1
VHA516-4 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 5 668 K
VHA516-4Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 5 400 K
VR68 High Ohmic (up to 68 MOhm)/High Voltage (up to 10 kV) Resistors Resistors, Fixed 1 1000000. 0.
VSR6 Bulk Metal Foil VSR Series - Industrial Precision Resistors Resistors, Fixed 4 0.01 400 K 1 M
VTA52 Bulk Metal Foil Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) Resistors, Fixed 4 0.01 5 500 K
WK / WR Metal Oxide High Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammable Resistors, Fixed 100 5 0207 0.18 10 M
2 1 1 M
50 1 4.7
WSC - WSN Wirewound, Molded Precision Power, Molded Thermoplastic Encapsulation, Available in Non-Inductive Styles with Aryton Perry Wi\
ndings (WSN series) Resistors, Fixed 20 0.5 2515 0.1 2770
WSF Thin Film, Molded Power Surface Mount, Molded Encapsulation, Wraparound Termination Resistors, Fixed 100 0.5 2515 10 10 K
Z300 Wirewound Axial Cemented Wirewound Resistors Resistors, Fixed 0 2 0. 0.
5 3000. 2700000.
6800. 20000000.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)