Resistors, fixed discrete: Power 1W to 5W - Power 5W or above
Power (W) 5
Brands Vishay BCcomponents, Vishay Dale, Vishay Foil Resistors, Vishay Phoenix, Vishay Sfernice, Vishay Techno
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
AMWS Metal Film Wirewound/Metal Film Resistors, Commercial Power, Axial Lead Resistors, Fixed 0 1000. 47000000.
BSI Wirewound Moulded and Insulated Wirewound Precision Power Resistors Axial Leads Resistors, Fixed 0.5 150. 1000.
1000. 400000000.
CA Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 0 0
0.15 0.15
420
6700 6700
CL Wirewound Wirewound Resistors, Commercial Power, Tab Type Terminals Resistors, Fixed 0 0
0.15 0.15
1020 1020
CP Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity Resistance Resistors, Fixed, Fusible 300 5 0005 0.1 2400
20 150 27 K
CP High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead Resistors, Fixed 400 5 0.1 180
181 50 K
CPCC, CPCF High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount Resistors, Fixed 0 1000. 1800000.
1810000. 500000000.
CPCL, CPCC, CPCP, CPCF Metal Film Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount Resistors, Fixed 5 0 0
0.01 0.01
1 0.1 0.1
800 800
1 801 801
5000 5000
10 150 K 150 K
CPL Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems Resistors, Fixed 300 5 0.01 0.1
CPR Wirewound, Ceramic Case Commercial Power, Radial Terminals, Fireproof Inorganic Construction, Direct Mounting on Printed Circuitboard, Circuitboard Lock-in Mounting Tabs, Fusible Styles Available Resistors, Fixed, Fusible 300 5 0.1 1000
CPR High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0 1000. 1000000.
1100000. 330000000.
CPR Special Terminals Wirewound Wirewound Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0 1000. 33000000.
CPS Wirewound Wirewound Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0 1000. 9900.
10000. 20000000.
CPSL Wirewound, Ceramic Case Low Value, Commercial Power, Four Lead, Fireproof Inorganic Construction, Current Sensing, High Power/Size Ratio, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems Resistors, Fixed 100 3 0.01 0.1
CPSM Wirewound, Ceramic Case Commercial Power, Fireproof Inorganic Construction, High Wattage Capabilities, Low Board Temperatures, Suitable for Pick and Place Equipment, Meets or Exceeds EIA RS-344 Spec, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 300 5 0.1 1000
CPW Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Complete Welded Construction, Non-inductive Styles Available, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 30 1 0.1 8500
CW Wirewound Wirewound Resistors, Commercial Coated, Axial Lead Resistors, Fixed 0 1000. 585000000.
FP Metal Film Industrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish Leads Resistors, Fixed 150 1 0005 7 1 M
HTS High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology Resistors, Fixed 0.5 10000000. 1000000000000.
10000000000000.
100000000000000.
1000000000000000.
HVW, MVW Metal Alloy Special Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial Leads Resistors, Fixed 5 1000 200 M
LOR Wirewound Wirewound Resistors, Commercial Power, Axial/Radial Leads, Low Ohmic Value Resistors, Fixed 0 5 100. 1000.
LVR Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 0 50. 3000.
100.
PAC 01..06 Series Wirewound Cemented Wirewound Precision Resistors Resistors, Fixed 100 1 0.68 10
RLP Wirewound, Axial Leads, Insulated Insulated Precision Wirewound Resistors, Axial Leads Resistors, Fixed 0.1 0 0
1 0.02 59 K
0.5 0.3
RMW, RMF Metal Film Wirewound/Metal Film Resistors, Commercial Power, Radial Lead Resistors, Fixed 0 10 4700. 15000.
RMW-L, RMF-L Metal Film Wirewound/Metal Film Resistors, Commercial Power, Radial Lead Resistors, Fixed 0 10 4700. 15000.
SMW, SMF Metal Film Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount Resistors, Fixed 5 0.1 560
SPU Molded Wirewound Molded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value Resistors, Fixed 80 0.1 0.01 0.5
SR Wirewound Wirewound Resisotrs, Open Air, Current Sense, Low Value Resistors, Fixed 0 0
1 0.004 0.004
0.05 0.05
TR and TD Thick Film Thick Film Resistors and Dividers, Through-Hole, High Voltage Resistors, Fixed 0 0. 1000000000000000.
5000000. 5000000.
VPR5 Bulk Metal Foil Current Sensing Resistor (Direct Replacement for Certain Wirewounds) Resistors, Fixed 2 0.01 1 100 K
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)