Searching . . .

Related press releases

February 16, 2012

Vishay Intertechnology’s New Power Metal Strip® Meter Shunt Resistor Features Very Low Resistance Values Down to 300 µΩ and 3 W Power Capability in 2906 Size Package

February 02, 2012

Vishay Intertechnology’s New Power Metal Strip® Meter Shunt Resistor Features Very Low Resistance Values Down to 100 µΩ and 3 W Power Capability in 3124 Size Package

December 21, 2011

Vishay Intertechnology Power Metal Strip® Meter Shunt Resistor Wins 2011 Editor’s Choice Award from China’s Electronic Engineering & Product World

September 01, 2011

Vishay Intertechnology’s New 4-Terminal, 1 W Surface-Mount Power Metal Strip® Resistor is Industry’s First in 0612 Package Size With Resistance Range from 0.5 mΩ to 5 mΩ

February 01, 2011

Vishay Intertechnology’s New Power Metal Strip® Meter Shunt Resistor is Industry’s First to Offer Direct PCB Mounting; Features Low Resistance Values Down to 100 µΩ and 3 W Power Capability in 2908 Size Package

January 27, 2011

Vishay Intertechnology’s New PHP Series of Precision, High-Power Thin Film Chip Resistors Offers TCR to ± 25 ppm/°C, Tolerances to ± 0.1 %, and Power Ratings of 1 W in 1206 and 2.5 W in 2512 Case Sizes

November 22, 2010

Vishay Intertechnology Releases New DSCC-Approved, MIL-PRF-32159-Qualified, Zero-Ohm Jumper

October 18, 2010

Vishay’s New WSLP0603 0.4-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 0603 Package Size

September 23, 2010

Vishay’s New WSLP0805 0.5-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 0805 Package Size

January 15, 2010

Vishay’s New PAT Series of AEC-Q200-Qualified Precision Automotive Thin Film Chip Resistors Offers ESD Rating of 2 kV, TCR of ± 25 ppm/°C, and Tolerances to ± 0.1 %

November 18, 2009

Vishay Wins EDN China Innovation Awards for Power Metal Strip® Resistors and 3rd Generation TrenchFET® Power MOSFETs

November 13, 2009

Vishay Extends Resistance Range of E/H MIL-55342-Qualified Resistor Chips in Compact 2208, 2010, and 2512 Case Sizes to 49.9 Ω at a 0.1 % Tolerance, and 10 Ω at 1.0 %

August 12, 2009

Vishay’s New PNM Series of Precision Non-Magnetic Thin Film Resistors Offers TCR of ± 25 ppm/°C and Tolerances to ± 0.1 % in 12 Case Sizes

June 19, 2009

Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package Size

January 14, 2009

Vishay’s New WSLT2010...18 1-W, Surface-Mount 2010 Power Metal Strip® Resistor Is Industry’s First to Offer Temperature Range of −65 °C to +275 °C

February 13, 2008

Vishay Releases Industry’s First Power Metal Strip® Resistors in 3921 and 5931 Case Sizes With an Operating Temperature Range of −65 °C to +275 °C

January 23, 2008

Vishay’s New WSMS5515 Power Metal Strip® Meter Shunt Resistor Offers 3-W Power Capability With Low Resistance Values of 500 µΩ to 100 µΩ

January 19, 2007

Vishay’s New WSLS2512 Surface-Mount Power Metal Strip® Resistor Offers Increased Stability With Low Resistance Change of 0.5 % in Low Resistance Values of 0.01 Ω to 0.1 Ω

August 23, 2006

Vishay's New WSLT2512 1-W, Surface-Mount 2512 Power Metal Strip® Resistor Is Industry's First to Offer Temperature Range of –65 °C to +275 °C

August 23, 2006

Vishay’s New WSLP1206 1-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 1206 Package Size

November 11, 2005

Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance

October 19, 2005

Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package Size

October 14, 2005

Vishay's New Low-Value Power Metal Strip® Resistors Provide Resistance Values From 0.2 to 4.0 Milliohms With Tolerances of 1.0% and 5.0%

January 12, 2005

New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements Deliver Power Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω

September 22, 2004

New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from 100 Ohms to 160 Kilohms and Failure Rate of 0.01% per 1000 Hours

June 20, 2003

Vishay's New Thin Film Power Resistor Series Offer Best Power/Size Combinations, Including Power Rating up to 1 W in Versatile, Compact 0.07−in. by 0.07−in. Chip

August 09, 2002

New Vishay Power Metal Strip® Resistors Offer Power Ratings of up to 2 W in Small Package Sizes

October 26, 2001

Industry's First Compact Four-Terminal, 3-W Power Metal Strip®Resistor Improves Current Measurement Accuracy

October 05, 2001

Vishay Releases Industry's First Four-Terminal, 1-W, Power Metal Strip® Resistor

May 18, 2001

New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links