VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 1W to 5W>Surface mount (30 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (62):
  Application Note (5)
  Approval Documents (1)
  Markings (1)
  Non-English Related Material (1)
  Ordering Info (3)
  Reference Data (3)
  Tape and Reel Info (1)
  Technical Note (15)
  Promotional Material (32)
Press Releases
Resistors, fixed discrete: Power 1W to 5W - Surface mount
TypeResistors, Fixed
BrandsVishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Foil Resistors, Vishay Phoenix, Vishay Sfernice, Vishay Thin Film

All 30 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CHP, HCHP HybridinfoThick FilmHigh Stability Resistor Chips, Thick Film Technology11020 0.1 10 M
2010 100 M
22512
CMB 0207infoCarbon Film, MELFHigh Pulse Load MELF Resistor-250210207 2.2 1.5 M
CSM2512infoBulk Metal FoilHigh Precision Metal Strip Resistor (4-Terminal)150.112512 0.003 0.2
CSM2512SinfoBulk Metal FoilBulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C150.112512 0.003 0.2
CSM3637infoBulk Metal FoilHigh Precision Metal Strip Resistor (4-Terminal)150.133637 0.002 0.2
D..TR/CRCW...TRinfoThick Film, Rectangular ChipUser Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier Layer2001512512 10 4.7 M
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 10011 10 3 M
0.1 100
L-NSinfoThin FilmWraparound Chip Resistors Low Value 300111020 0.03 10
2010
22512
MinfoThick FilmWraparound Chip Resistor Thick Film Industrial 100112010 10 25
22512
MMU 0102 HF, MMA 0204 HF, MMB 0207 HFinfoThin Film, MELFHigh Frequency MELF Resistors50210207 6.8 470
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03infoThin Film, MELFMELF Resistors with Established Reliability150.110102 1 5.11
0204 10
0207 21.5
MMU 0102, MMA 0204, MMB 0207 - ProfessionalinfoThin Film, MELFProfessional MELF Resistors250.510207 0.1 15 M
MSP SeriesinfoWirewoundPrecision Surface Mount Resistors, Wirewound or Metal Film Technologies 5011 0.04 2200
0.5 0.4
0.1 10 332 K
0.5 1 M
0.1
12 0.04 4700
0.5 0.4
0.1
52.5 0.04 13 K
1 0.05
0.5 0.3
0.1
P-NSinfoThin FilmWraparound Chip Resistors Thin Film 100.0212512 10 3 M
PTNinfoThin FilmWraparound Chip Resistors Thin Film Tantalum Nitride 250.112512 10 3 M
PWBinfoThin Film70 x 70 Ta2 N 1W on Silicon 60051 0.3 2
2501 2 10
1000.5 10 50
50 50 10 K
100 10 K 20 K
RCWPinfoThick Film, ChipIndustrial, Custom Sizes300212512 5 20 M
1001 10 1 M
RCWPMinfoThick Film, ChipMilitary/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations)1012512 5.6 15 M
1 10 1 M
7.5 M
2 15 M
RHinfoWirewoundHeatsink Encased Wirewound Power Resistors0.13.2 0.01 12 K
4 0.1 2700
4.8 0.006 20 K
RTO 20infoThick FilmPower Resistor Thick Film Technology 15012 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
SEWinfoWirewoundWirewound Resistors, Commercial Power, Surface Mount01032200.15000.
SHinfoWirewoundHeatsink Encased Wirewound Power Resistors, Industrial Applications5053.2 0.1 3300
4.8 15 K
SMM0207infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface Mounting100210207 0.16 0.91
500.5 1 2.21 M
1 10 M
VCS1610infoBulk Metal FoilHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625infoBulk Metal FoilHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625Z (Z-Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.111625 0.3 1
VPR220SinfoBulk Metal FoilPrecision Foil Power Resistor, TO 220 Configuration20.011.5 5 10 K
VPR220SZ (Z Foil)infoBulk Metal FoilPrecision Foil Power Resistor, TO-220 Configuration0.050.011.5 5 10 K
VPR221SinfoBulk Metal FoilPrecision Foil Power Resistor, TO-220 Configuration, 4-Terminal Connection20.011.5 0.5 500
VPR221SZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Power Current Sense Resistors0.050.011.5 0.5 500
WSC - WSNinfoWirewound, MoldedPrecision Power, Molded Thermoplastic Encapsulation, Available in Non-Inductive Styles with Aryton Perry Wi\ ndings (WSN series)200.512515 0.1 2770
24527 4920
36927 8000
WSFinfoThin Film, MoldedPower Surface Mount, Molded Encapsulation, Wraparound Termination1000.512515 10 10 K
24527 100 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account