| SG3, SG4 |  | Wirewound, Cemented | Cemented Wirewound Resistors | 0.1 | 5 | 3 | | 0.01 | 3.3 |
| 4 | 0.1 | 3.9 |
| VCS1625Z (Z-Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.1 | 1 | 1625 | 0.3 | 1 |
| VCS232Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.02 | 2 | | 0.25 | 500 |
| VCS331Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VCS332Z (Z Foil) |  |
| VFP4Z (Z Foil) |  |
| VHA516-4Z |  | Bulk Metal Foil | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 1 | | 5 | 400 K |
| VHA516-5Z |  | 1.25 | 500 K |
| VHA516-6Z |  | 1.5 | 600 K |
| VHA518-10Z |  | 2.5 | 1 M |
| VHA518-11Z |  | 1.1 M |
| VHA518-7Z |  | 1.75 | 700 K |
| VHA518-8Z |  | 2 | 800 K |
| VHA518-9Z |  | 2.25 | 900 K |
| VHP4Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| VPR220SZ (Z Foil) |  | Bulk Metal Foil | Precision Foil Power Resistor, TO-220 Configuration | 0.05 | 0.01 | 1.5 | | 5 | 10 K |
| VPR220Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | | 5 | 10 K |
| VPR221SZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Power Current Sense Resistors | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| VPR221Z (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| VPR247Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |